Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
452086 |
N/A 45 |
N/A 1.67 in42.42 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A ![]() |
2012V |
N/A 32 |
N/A 1.673 in42.494 mm | N/A 2.157 in54.788 mm | N/A 0.236 in5.994 mm | N/A Fluoro-Elastomer |
N/A ![]() |
4099 |
N/A 287 |
N/A 1.673 in42.494 mm | N/A 2.166 in55.016 mm | N/A 0.285 in7.239 mm | N/A Nitrile | N/A |
131BULK | N/A | N/A 1.674 in42.52 mm | N/A 1.88 in47.752 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
131PKG | N/A | N/A 1.674 in42.52 mm | N/A 1.88 in47.752 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
2465 |
N/A 79 |
N/A 1.68 in42.67 mm | N/A 2.506 in63.652 mm | N/A 0.421 in10.693 mm | N/A Nitrile | N/A |
710549 |
N/A 74 |
N/A 1.682 in42.723 mm | N/A 2.668 in67.767 mm | N/A 0.383 in9.728 mm | N/A Fluoro-Elastomer | N/A |
710431 |
N/A 79 |
N/A 1.684 in42.774 mm | N/A 2.504 in63.602 mm | N/A 0.433 in10.998 mm | N/A Nitrile | N/A |
710802 |
N/A 32 |
N/A 1.684 in42.774 mm | N/A 2.499 in63.475 mm | N/A 0.433 in10.998 mm | N/A Fluoro-Elastomer |
N/A ![]() |
4981V |
N/A 79 |
N/A 1.685 in42.799 mm | N/A 2.506 in63.652 mm | N/A 0.421 in10.693 mm | N/A Fluoro-Elastomer | N/A |
7300S |
N/A 79 |
N/A 1.685 in42.799 mm | N/A 2.506 in63.652 mm | N/A 0.421 in10.693 mm | N/A Polyacrylate | N/A |
440265 |
N/A 44 |
N/A 1.687 in42.85 mm | N/A 2.627 in66.726 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
450154 |
N/A 45 |
N/A 1.687 in42.85 mm | N/A 2.506 in63.652 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A ![]() |
200886 |
N/A 200E |
N/A 1.687 in42.85 mm | N/A 2.725 in69.215 mm | N/A 0.29 in7.366 mm | N/A Nitrile | N/A |
203008 |
N/A 203 |
N/A 1.687 in42.85 mm | N/A 2.332 in59.233 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
204008 |
N/A 204 |
N/A 1.687 in42.85 mm | N/A 2.332 in59.233 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
2146 | N/A | N/A 1.687 in42.85 mm | N/A 2.579 in65.507 mm | N/A 0.375 in9.525 mm | N/A Nitrile | N/A |
353141 |
N/A 35 |
N/A 1.687 in42.85 mm | N/A 2.285 in58.039 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A ![]() |
450533 |
N/A 45 |
N/A 1.687 in42.85 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A ![]() |
450765 |
N/A 45 |
N/A 1.687 in42.85 mm | N/A 2.72 in69.088 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A ![]() |
470074 |
N/A 47 |
N/A 1.687 in42.85 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A ![]() |
470086 |
N/A 47 |
N/A 1.687 in42.85 mm | N/A 3.066 in77.876 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A ![]() |
470460 |
N/A 47 |
N/A 1.687 in42.85 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A ![]() |
470596 |
N/A 47 |
N/A 1.687 in42.85 mm | N/A 2.839 in72.111 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A ![]() |
470596V |
N/A 47 |
N/A 1.687 in42.85 mm | N/A 2.839 in72.111 mm | N/A 0.468 in11.887 mm | N/A Fluoro-Elastomer |
N/A ![]() |