Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

450298 N/A 45
N/A 1.875 in47.625 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
410524 N/A 41
N/A 1.875 in47.625 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
331227H N/A 33
N/A 1.875 in47.625 mm N/A 2.628 in66.751 mm N/A 0.375 in9.525 mm N/A Silicone N/A
203034 N/A 203
N/A 1.875 in47.625 mm N/A 3 in76.2 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
414045 N/A 41
N/A 1.875 in47.625 mm N/A 2.786 in70.764 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
340823 N/A 34
N/A 1.875 in47.625 mm N/A 2.511 in63.779 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
353120 N/A 35
N/A 1.875 in47.625 mm N/A 2.403 in61.036 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
3946 N/A 86
N/A 1.875 in47.625 mm N/A 2.754 in69.952 mm N/A 0.485 in12.319 mm N/A Nitrile N/A
2689S N/A 25
N/A 1.875 in47.625 mm N/A 2.865 in72.771 mm N/A 0.49 in12.446 mm N/A Nitrile N/A
2942 N/A 47
N/A 1.875 in47.625 mm N/A 2.565 in65.151 mm N/A 0.406 in10.312 mm N/A Polyacrylate N/A CAD
42421S N/A 4S
N/A 1.875 in47.625 mm N/A 2.754 in69.952 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
451078 N/A 45
N/A 1.875 in47.625 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
470283H N/A 47
N/A 1.875 in47.625 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD
6064 N/A 29
N/A 1.875 in47.625 mm N/A 2.969 in75.413 mm N/A 0.25 in6.35 mm N/A Felt N/A
6127 N/A 31
N/A 1.875 in47.625 mm N/A 4.014 in101.956 mm N/A 1 in25.4 mm N/A Leather N/A
6460S N/A 41
N/A 1.875 in47.625 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
6547 N/A 201
N/A 1.875 in47.625 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Leather N/A
471868 N/A 47
N/A 1.875 in47.625 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
472041 N/A 47
N/A 1.875 in47.625 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
472439 N/A 47
N/A 1.875 in47.625 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
472439V N/A 47
N/A 1.875 in47.625 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD
472572 N/A 47
N/A 1.875 in47.625 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
472747 N/A 47
N/A 1.875 in47.625 mm N/A 2.475 in62.865 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
473179 N/A 47
N/A 1.875 in47.625 mm N/A 2.762 in70.155 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
5126 N/A 74
N/A 1.875 in47.625 mm N/A 2.817 in71.552 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
Unit of Measure
« 76 77 78 79 80 »