Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
6808N |
N/A 45 |
N/A 1.875 in47.625 mm | N/A 3.165 in80.391 mm | N/A 0.562 in14.275 mm | N/A Polyacrylate |
N/A ![]() |
6985 |
N/A 29 |
N/A 1.875 in47.625 mm | N/A 2.633 in66.878 mm | N/A 0.347 in8.814 mm | N/A Felt | N/A |
473238 |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A ![]() |
473238V |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A ![]() |
473239 |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 3.005 in76.327 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A ![]() |
473240 |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 3.13 in79.502 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A ![]() |
473454 |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A ![]() |
473455 |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 2.839 in72.111 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
473457 |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 3.066 in77.876 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
473458 |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 3.194 in81.128 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
6712NA |
N/A 75 |
N/A 1.875 in47.625 mm | N/A 2.762 in70.155 mm | N/A 0.425 in10.795 mm | N/A Polyacrylate | N/A |
477105 |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 4.336 in110.134 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A ![]() |
482041N |
N/A 48 |
N/A 1.875 in47.625 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A ![]() |
483238V |
N/A 48 |
N/A 1.875 in47.625 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A ![]() |
710019 | N/A | N/A 1.875 in47.625 mm | N/A 2.886 in73.304 mm | N/A 0.625 in15.875 mm | N/A Urethane | N/A |
710211 |
N/A 74 |
N/A 1.875 in47.625 mm | N/A 2.681 in68.097 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate | N/A |
710557 |
N/A 74 |
N/A 1.875 in47.625 mm | N/A 2.633 in66.878 mm | N/A 0.415 in10.541 mm | N/A Nitrile | N/A |
7105S |
N/A 51 |
N/A 1.875 in47.625 mm | N/A 4.812 in122.225 mm | N/A 0.312 in7.925 mm | N/A Nitrile | N/A |
710388 |
N/A 32 |
N/A 1.875 in47.625 mm | N/A 2.725 in69.215 mm | N/A 0.394 in10.008 mm | N/A Nitrile |
N/A ![]() |
710452 |
N/A 72 |
N/A 1.875 in47.625 mm | N/A 3.165 in80.391 mm | N/A 0.53 in13.462 mm | N/A Fluoro-Elastomer | N/A |
715100 |
N/A 46 |
N/A 1.875 in47.625 mm | N/A 3.155 in80.137 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
712692 |
N/A 76 |
N/A 1.875 in47.625 mm | N/A 2.565 in65.151 mm | N/A 0.528 in13.411 mm | N/A Fluoro-Elastomer | N/A |
719316 |
N/A 72 |
N/A 1.875 in47.625 mm | N/A 2.805 in71.247 mm | N/A 0.53 in13.462 mm | N/A Fluoro-Elastomer | N/A |
7216 |
N/A 47 |
N/A 1.875 in47.625 mm | N/A 3.11 in78.994 mm | N/A 0.5 in12.7 mm | N/A Leather |
N/A ![]() |
7934S |
N/A 204 |
N/A 1.875 in47.625 mm | N/A 2.405 in61.087 mm | N/A 0.24 in6.096 mm | N/A Nitrile | N/A |