Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
3896 |
N/A 76 |
N/A 1.94 in49.276 mm | N/A 2.914 in74.016 mm | N/A 0.52 in13.208 mm | N/A Nitrile | N/A |
5121 |
N/A 281 |
N/A 1.94 in49.276 mm | N/A 2.626 in66.7 mm | N/A 0.255 in6.477 mm | N/A Nitrile | N/A |
6815 |
N/A 286 |
N/A 1.94 in49.276 mm | N/A 2.505 in63.627 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
710281 |
N/A 74 |
N/A 1.94 in49.276 mm | N/A 2.905 in73.787 mm | N/A 0.4 in10.16 mm | N/A Nitrile | N/A |
8622 |
N/A 88 |
N/A 1.94 in49.276 mm | N/A 2.817 in71.552 mm | N/A 0.428 in10.871 mm | N/A Nitrile | N/A |
710536 |
N/A 86 |
N/A 1.943 in49.352 mm | N/A 2.921 in74.193 mm | N/A 0.453 in11.506 mm | N/A Fluoro-Elastomer | N/A |
200371 |
N/A 200 |
N/A 1.945 in49.403 mm | N/A 2.895 in73.533 mm | N/A 0.29 in7.366 mm | N/A Nitrile | N/A |
710749 |
N/A 74 |
N/A 1.949 in49.505 mm | N/A 2.785 in70.739 mm | N/A 0.382 in9.703 mm | N/A Fluoro-Elastomer | N/A |
710743 |
N/A 32 |
N/A 1.953 in49.606 mm | N/A 3.551 in90.195 mm | N/A 0.315 in8.001 mm | N/A Fluoro-Elastomer |
N/A ![]() |
710905 |
N/A 32 |
N/A 1.965 in49.911 mm | N/A 3.079 in78.207 mm | N/A 0.394 in10.008 mm | N/A Polyacrylate |
N/A ![]() |
450111 |
N/A 45 |
N/A 1.968 in49.987 mm | N/A 3.355 in85.217 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A ![]() |
450472 |
N/A 45 |
N/A 1.968 in49.987 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A ![]() |
450474 |
N/A 45 |
N/A 1.968 in49.987 mm | N/A 2.879 in73.127 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A ![]() |
450911N |
N/A 45 |
N/A 1.968 in49.987 mm | N/A 2.746 in69.748 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A ![]() |
473814 |
N/A 47 |
N/A 1.968 in49.987 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A ![]() |
50528 |
N/A 5L |
N/A 1.968 in49.987 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Leather | N/A |
7751H |
N/A 33 |
N/A 1.968 in49.987 mm | N/A 2.69 in68.326 mm | N/A 0.37 in9.398 mm | N/A Silicone | N/A |
40370S |
N/A 4S |
N/A 1.968 in49.987 mm | N/A 2.964 in75.286 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
474134 |
N/A 47 |
N/A 1.969 in50.013 mm | N/A 2.623 in66.624 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
710916 |
N/A 40 |
N/A 1.969 in50.013 mm | N/A 2.862 in72.695 mm | N/A 0.417 in10.592 mm | N/A Polyacrylate | N/A |
710529 |
N/A 32 |
N/A 1.969 in50.013 mm | N/A 2.583 in65.608 mm | N/A 0.315 in8.001 mm | N/A Nitrile |
N/A ![]() |
1941 |
N/A 47 |
N/A 1.969 in50.013 mm | N/A 3.071 in78.003 mm | N/A 0.354 in8.992 mm | N/A Nitrile |
N/A ![]() |
229522 |
N/A 40 |
N/A 1.969 in50.013 mm | N/A 2.623 in66.624 mm | N/A 0.61 in15.494 mm | N/A Nitrile | N/A |
1960 |
N/A 47 |
N/A 1.969 in50 mm | N/A 2.765 in70.23 mm | N/A 0.354 in9 mm | N/A Nitrile |
N/A ![]() |
1974 |
N/A 97 |
N/A 1.969 in50 mm | N/A 2.648 in67.27 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |