Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

474272 N/A 47
N/A 2 in50.8 mm N/A 2.721 in69.113 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
5865 N/A 4L
N/A 2 in50.8 mm N/A 2.754 in69.952 mm N/A 0.187 in4.75 mm N/A Leather N/A
6090S N/A 273
N/A 2 in50.8 mm N/A 2.7500 in69.850 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
6163S N/A 21
N/A 2 in50.8 mm N/A 2.879 in73.127 mm N/A 0.703 in17.856 mm N/A Nitrile N/A
471870 N/A 47
N/A 2 in50.8 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
471883 N/A 47
N/A 2 in50.8 mm N/A 2.69 in68.326 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
472082 N/A 47
N/A 2 in50.8 mm N/A 2.884 in73.254 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
472341 N/A 47
N/A 2 in50.8 mm N/A 2.746 in69.748 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
472397 N/A 47
N/A 2 in50.8 mm N/A 3.005 in76.327 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
472397V N/A 47
N/A 2 in50.8 mm N/A 3.005 in76.327 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD
472492 N/A 47
N/A 2 in50.8 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
472492V N/A 47
N/A 2 in50.8 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD
472653 N/A 47
N/A 2 in50.8 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
472924 N/A 47
N/A 2 in50.8 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
472924V N/A 47
N/A 2 in50.8 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD
5113 N/A 203
N/A 2 in50.8 mm N/A 2.749 in69.825 mm N/A 0.23 in5.842 mm N/A Nitrile N/A
55524 N/A 5L
N/A 2 in50.8 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Leather N/A
473242 N/A 47
N/A 2 in50.8 mm N/A 3.13 in79.502 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
473463 N/A 47
N/A 2 in50.8 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
473464 N/A 47
N/A 2 in50.8 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
4739 N/A 282
N/A 2 in50.8 mm N/A 2.565 in65.151 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
487945 N/A 48
N/A 2 in50.8 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
493524 N/A 49
N/A 2 in50.8 mm N/A 2.85 in72.39 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
710025 N/A N/A 2 in50.8 mm N/A 2.505 in63.627 mm N/A 0.25 in6.35 mm N/A Urethane N/A
710263 N/A 47
N/A 2 in50.8 mm N/A 2.63 in66.802 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD
Unit of Measure
« 91 92 93 94 95 »