Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

442507 N/A 44
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
450101 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
450103 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
415857 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.606 in91.592 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
416071 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
416271 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
410686N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.488 in88.595 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD
410825 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
410987 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.486 in88.544 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
3393 N/A 32
N/A 2 3/8 in60.325 mm N/A 3.013 in76.53 mm N/A 0.4 in10.16 mm N/A Fluoro-Elastomer N/A CAD
200855 N/A 200E
N/A 2 3/8 in60.325 mm N/A 3.616 in91.846 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
415248N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD
455860 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
417480 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
450350 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
450686 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.488 in88.595 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
470565 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
470574N N/A 47
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD
470764 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
470987 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.486 in88.544 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
475095N N/A 47
N/A 2 3/8 in60.325 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD
475380N N/A 47
N/A 2 3/8 in60.325 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD
472856 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.438 in11.125 mm N/A Nitrile N/A CAD
5119 N/A 49
N/A 2 3/8 in60.325 mm N/A 3.2700 in83.058 mm N/A 0.495 in12.573 mm N/A Nitrile N/A CAD
473474 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
Unit of Measure
« 91 92 93 94 95 »