Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
473475 |
N/A 47 |
N/A 2 3/8 in60.325 mm | N/A 3.194 in81.128 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
473573 |
N/A 47 |
N/A 2 3/8 in60.325 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
480574H |
N/A 48 |
N/A 2 3/8 in60.325 mm | N/A 3.256 in82.702 mm | N/A 0.5 in12.7 mm | N/A Silicone |
N/A ![]() |
480988H |
N/A 48 |
N/A 2 3/8 in60.325 mm | N/A 3.066 in77.876 mm | N/A 0.5 in12.7 mm | N/A Silicone |
N/A ![]() |
483246N |
N/A 48 |
N/A 2 3/8 in60.325 mm | N/A 3.256 in82.702 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A ![]() |
710006 |
N/A 74 |
N/A 2 3/8 in60.325 mm | N/A 4.504 in114.402 mm | N/A 1.06 in26.924 mm | N/A Polyacrylate | N/A |
710210 |
N/A 74 |
N/A 2 3/8 in60.325 mm | N/A 3.26 in82.804 mm | N/A 0.528 in13.411 mm | N/A Fluoro-Elastomer | N/A |
711553 |
N/A 74 |
N/A 2 3/8 in60.325 mm | N/A 3.881 in98.577 mm | N/A 1.06 in26.924 mm | N/A Polyacrylate | N/A |
712375 |
N/A 90 |
N/A 2 3/8 in60.325 mm | N/A 4.069 in103.353 mm | N/A 1.092 in27.737 mm | N/A Polyacrylate | N/A |
714512 |
N/A 87 |
N/A 2 3/8 in60.325 mm | N/A 4.505 in114.427 mm | N/A 0.391 in9.931 mm | N/A Polyacrylate | N/A |
40101S |
N/A 4S |
N/A 2 3/8 in60.325 mm | N/A 3.355 in85.217 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
410101N |
N/A 41 |
N/A 2 3/8 in60.325 mm | N/A 3.355 in85.217 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A ![]() |
41026S |
N/A 4S |
N/A 2 3/8 in60.325 mm | N/A 3.005 in76.327 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
412038N |
N/A 41 |
N/A 2 3/8 in60.325 mm | N/A 3.256 in82.702 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A ![]() |
412119 |
N/A 41 |
N/A 2 3/8 in60.325 mm | N/A 3.355 in85.217 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
412861 |
N/A 41 |
N/A 2 3/8 in60.325 mm | N/A 3.5480 in90.119 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
413246 |
N/A 41 |
N/A 2 3/8 in60.325 mm | N/A 3.256 in82.702 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
413246N |
N/A 41 |
N/A 2 3/8 in60.325 mm | N/A 3.255 in82.677 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A ![]() |
413247 |
N/A 41 |
N/A 2 3/8 in60.325 mm | N/A 3.376 in85.75 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
320259 |
N/A 32 |
N/A 2.005 in50.927 mm | N/A 2.888 in73.355 mm | N/A 0.34 in8.636 mm | N/A Fluoro-Elastomer |
N/A ![]() |
225110 |
N/A 47 |
N/A 2.008 in51 mm | N/A 2.563 in65.1 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A ![]() |
494123 |
N/A 49 |
N/A 2.008 in51 mm | N/A 2.485 in63.12 mm | N/A 0.236 in6 mm | N/A Nitrile |
N/A ![]() |
710265 |
N/A 35 |
N/A 2.008 in51 mm | N/A 2.606 in66.2 mm | N/A 0.256 in6.5 mm | N/A Polyacrylate |
N/A ![]() |
710323 |
N/A 49 |
N/A 2.008 in51 mm | N/A 2.488 in63.2 mm | N/A 0.335 in8.5 mm | N/A Nitrile |
N/A ![]() |
710407 |
N/A 33 |
N/A 2.008 in51 mm | N/A 2.445 in62.1 mm | N/A 0.276 in7 mm | N/A Nitrile | N/A |