Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710362 |
N/A
49 |
N/A 0.669 in | N/A 0.988 in | N/A 0.197 in | N/A Nitrile |
N/A
|
| 115BULK | N/A | N/A 0.674 in | N/A 0.88 in | N/A 0.103 in | N/A Nitrile | N/A |
| 115PKG | N/A | N/A 0.674 in | N/A 0.88 in | N/A 0.103 in | N/A Nitrile | N/A |
| 115V35 | N/A | N/A 0.674 in | N/A 0.88 in | N/A 0.103 in | N/A Fluoro-Elastomer | N/A |
| 017BULK | N/A | N/A 0.676 in | N/A 0.816 in | N/A 0.07 in | N/A Nitrile | N/A |
| 017PKG | N/A | N/A 0.676 in | N/A 0.816 in | N/A 0.07 in | N/A Nitrile | N/A |
| 450025 |
N/A
45 |
N/A 0.687 in | N/A 1.379 in | N/A 0.406 in | N/A Nitrile |
N/A
|
| 471529 |
N/A
47 |
N/A 0.687 in | N/A 1.128 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471538 |
N/A
47 |
N/A 0.687 in | N/A 1.254 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471553 |
N/A
47 |
N/A 0.687 in | N/A 1.379 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471579 |
N/A
47 |
N/A 0.687 in | N/A 1.503 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 471642 |
N/A
47 |
N/A 0.687 in | N/A 1.628 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 474261 |
N/A
47 |
N/A 0.687 in | N/A 1.191 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 8773S |
N/A
25 |
N/A 0.687 in | N/A 1.254 in | N/A 0.25 in | N/A Nitrile | N/A |
| 710299 |
N/A
32 |
N/A 0.689 in | N/A 1.091 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 3667 |
N/A
271 |
N/A 0.69 in | N/A 1.003 in | N/A 0.295 in | N/A Nitrile | N/A |
| 221820 |
N/A
32 |
N/A 0.709 in | N/A 1.189 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 221830 |
N/A
35 |
N/A 0.709 in | N/A 1.269 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710156 |
N/A
32 |
N/A 0.709 in | N/A 1.264 in | N/A 0.295 in | N/A Nitrile |
N/A
|
| 710222 |
N/A
98 |
N/A 0.709 in | N/A 1.028 in | N/A 0.157 in | N/A Nitrile | N/A |
| 710297 |
N/A
34 |
N/A 0.709 in | N/A 0.913 in | N/A 0.157 in | N/A Nitrile |
N/A
|
| 710412 |
N/A
32 |
N/A 0.709 in | N/A 1.346 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 1015N |
N/A
35 |
N/A 0.709 in | N/A 1.11 in | N/A 0.236 in | N/A Nitrile |
N/A
|
| 3816 |
N/A
271 |
N/A 0.709 in | N/A 1.189 in | N/A 0.264 in | N/A Nitrile | N/A |
| 470506 |
N/A
47 |
N/A 0.718 in | N/A 1.254 in | N/A 0.375 in | N/A Nitrile |
N/A
|