Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 30308 |
N/A
3L |
N/A 2.125 in | N/A 3.066 in | N/A 0.687 in | N/A Leather | N/A |
| 30365 |
N/A
3L |
N/A 2.125 in | N/A 2.879 in | N/A 0.625 in | N/A Leather | N/A |
| 39719 |
N/A
W-H |
N/A 2.125 in | N/A 3.194 in | N/A 0.437 in | N/A PTFE | N/A |
| 39851 |
N/A
FW-H |
N/A 2.125 in | N/A 2.879 in | N/A 0.437 in | N/A PTFE | N/A |
| 39853 |
N/A
FW-H |
N/A 2.125 in | N/A 2.879 in | N/A 0.437 in | N/A PTFE | N/A |
| 40566S |
N/A
4S |
N/A 2.125 in | N/A 2.879 in | N/A 0.25 in | N/A Nitrile | N/A |
| 455080 |
N/A
45 |
N/A 2.125 in | N/A 3.628 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 412015V |
N/A
41 |
N/A 2.125 in | N/A 3.005 in | N/A 0.375 in | N/A Fluoro-Elastomer |
N/A
|
| 413469 |
N/A
41 |
N/A 2.125 in | N/A 3.355 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 413470 |
N/A
41 |
N/A 2.125 in | N/A 3.376 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 447810 |
N/A
44 |
N/A 2.125 in | N/A 2.879 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 797717 | N/A | N/A 2.125 in | N/A 3.066 in | N/A 0.25 in | N/A Nitrile | N/A |
| 710073 |
N/A
40 |
N/A 2.126 in | N/A 2.972 in | N/A 0.472 in | N/A Nitrile | N/A |
| 710652 | N/A | N/A 2.126 in | N/A 2.879 in | N/A 0.437 in | N/A Fluoro-Elastomer | N/A |
| 2002 |
N/A
47 |
N/A 2.126 in | N/A 2.57 in | N/A 0.492 in | N/A Nitrile |
N/A
|
| 225410 | N/A | N/A 2.126 in | N/A 2.607 in | N/A 0.295 in | N/A Nitrile | N/A |
| 225450 |
N/A
32 |
N/A 2.126 in | N/A 3.24 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 225460 |
N/A
32 |
N/A 2.126 in | N/A 3.356 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710574 |
N/A
40 |
N/A 2.126 in | N/A 2.53 in | N/A 0.354 in | N/A Nitrile | N/A |
| 711053 |
N/A
32 |
N/A 2.126 in | N/A 2.843 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710239 |
N/A
40 |
N/A 2.126 in | N/A 2.726 in | N/A 0.295 in | N/A Polyacrylate | N/A |
| 710851 |
N/A
66 |
N/A 2.126 in | N/A 3.157 in | N/A 0.443 in | N/A Nitrile | N/A |
| 710478 |
N/A
48 |
N/A 2.126 in | N/A 2.57 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 710638 |
N/A
35 |
N/A 2.126 in | N/A 3 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710694 |
N/A
87 |
N/A 2.126 in | N/A 2.961 in | N/A 0.492 in | N/A Fluoro-Elastomer | N/A |