Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 100470 |
N/A
32 |
N/A 2.129 in | N/A 2.846 in | N/A 0.323 in | N/A PTFE |
N/A
|
| 42101S |
N/A
4S |
N/A 2.129 in | N/A 2.895 in | N/A 0.25 in | N/A Nitrile | N/A |
| 8312 |
N/A
272 |
N/A 2.136 in | N/A 2.91 in | N/A 0.326 in | N/A Nitrile | N/A |
| 4635V | N/A | N/A 2.141 in | N/A 3.493 in | N/A 0.329 in | N/A Fluoro-Elastomer | N/A |
| 710890 |
N/A
32 |
N/A 2.146 in | N/A 3.239 in | N/A 0.6 in | N/A Fluoro-Elastomer |
N/A
|
| 100058 |
N/A
W |
N/A 2.156 in | N/A 2.885 in | N/A 0.375 in | N/A PTFE | N/A |
| 450621 |
N/A
45 |
N/A 2.156 in | N/A 3.194 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 450869 |
N/A
45 |
N/A 2.156 in | N/A 3.256 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 710725 |
N/A
32 |
N/A 2.157 in | N/A 3.067 in | N/A 0.335 in | N/A Fluoro-Elastomer |
N/A
|
| 225500 |
N/A
32 |
N/A 2.165 in | N/A 2.689 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 225530 |
N/A
35 |
N/A 2.165 in | N/A 2.8440 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 225535 |
N/A
32 |
N/A 2.165 in | N/A 2.843 in | N/A 0.413 in | N/A Nitrile |
N/A
|
| 225545 |
N/A
35 |
N/A 2.165 in | N/A 2.967 in | N/A 0.433 in | N/A Nitrile |
N/A
|
| 710127 |
N/A
74 |
N/A 2.165 in | N/A 2.685 in | N/A 0.315 in | N/A Nitrile | N/A |
| 710279 |
N/A
32 |
N/A 2.165 in | N/A 2.764 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710467 |
N/A
47 |
N/A 2.165 in | N/A 2.961 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710787 |
N/A
40 |
N/A 2.165 in | N/A 6.74 in | N/A 0.295 in | N/A PTFE | N/A |
| 1207N |
N/A
49 |
N/A 2.165 in | N/A 2.917 in | N/A 0.362 in | N/A Nitrile |
N/A
|
| 139BULK | N/A | N/A 2.175 in | N/A 2.381 in | N/A 0.103 in | N/A Nitrile | N/A |
| 139PKG | N/A | N/A 2.175 in | N/A 2.381 in | N/A 0.103 in | N/A Nitrile | N/A |
| 4740 |
N/A
282 |
N/A 2.18 in | N/A 3.004 in | N/A 0.25 in | N/A Nitrile | N/A |
| 713103 |
N/A
69 |
N/A 2.18 in | N/A 3.194 in | N/A 0.62 in | N/A Fluoro-Elastomer | N/A |
| 8974S |
N/A
49 |
N/A 2.18 in | N/A 3.005 in | N/A 0.495 in | N/A Nitrile |
N/A
|
| 3103 |
N/A
69 |
N/A 2.18 in | N/A 3.194 in | N/A 0.62 in | N/A Nitrile | N/A |
| 710413 |
N/A
40 |
N/A 2.185 in | N/A 3.148 in | N/A 0.413 in | N/A Polyacrylate | N/A |