Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 035BULK | N/A | N/A 2.239 in | N/A 2.379 in | N/A 0.07 in | N/A Nitrile | N/A |
| 035PKG | N/A | N/A 2.239 in | N/A 2.379 in | N/A 0.07 in | N/A Nitrile | N/A |
| 3095 |
N/A
69 |
N/A 2.24 in | N/A 3.194 in | N/A 0.45 in | N/A Nitrile | N/A |
| 1984 |
N/A
25 |
N/A 2.244 in | N/A 2.642 in | N/A 0.236 in | N/A Nitrile | N/A |
| 710072 |
N/A
75 |
N/A 2.244 in | N/A 3.121 in | N/A 0.354 in | N/A Nitrile | N/A |
| 710104 |
N/A
40 |
N/A 2.244 in | N/A 4.854 in | N/A 0.433 in | N/A Nitrile | N/A |
| 710998 |
N/A
87 |
N/A 2.244 in | N/A 3.319 in | N/A 0.437 in | N/A Fluoro-Elastomer | N/A |
| 710225 |
N/A
48 |
N/A 2.244 in | N/A 3.154 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710705 |
N/A
32 |
N/A 2.244 in | N/A 2.843 in | N/A 0.335 in | N/A Polyacrylate |
N/A
|
| 710718 |
N/A
32 |
N/A 2.244 in | N/A 2.882 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 1928 |
N/A
47 |
N/A 2.244 in | N/A 3.193 in | N/A 0.354 in | N/A Nitrile |
N/A
|
| 410316 |
N/A
41 |
N/A 2.25 in | N/A 3.256 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 442109 |
N/A
44 |
N/A 2.25 in | N/A 3.376 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 450099 |
N/A
45 |
N/A 2.25 in | N/A 3.355 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 450132 |
N/A
45 |
N/A 2.25 in | N/A 3.376 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 450316 |
N/A
45 |
N/A 2.25 in | N/A 3.256 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416270 |
N/A
41 |
N/A 2.25 in | N/A 3.5480 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 410520 |
N/A
41 |
N/A 2.25 in | N/A 3.005 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 410737 |
N/A
41 |
N/A 2.25 in | N/A 3.194 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 41075S |
N/A
4S |
N/A 2.25 in | N/A 3.447 in | N/A 0.25 in | N/A Nitrile | N/A |
| 411253 |
N/A
41 |
N/A 2.25 in | N/A 3.355 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 200763 |
N/A
200E |
N/A 2.25 in | N/A 3.2500 in | N/A 0.285 in | N/A Nitrile | N/A |
| 415234 |
N/A
41 |
N/A 2.25 in | N/A 3.628 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415254 |
N/A
41 |
N/A 2.25 in | N/A 4.008 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415259 |
N/A
41 |
N/A 2.25 in | N/A 3.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|