COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

43034S N/A 4S
N/A 2.25 in N/A 2.879 in N/A 0.25 in N/A Nitrile N/A
450441 N/A 45
N/A 2.25 in N/A 3.001 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450737 N/A 45
N/A 2.25 in N/A 3.194 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
454136N N/A 45
N/A 2.25 in N/A 3.355 in N/A 0.312 in N/A Polyacrylate N/A CAD Icon (for items table)
470737 N/A 47
N/A 2.25 in N/A 3.194 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
470737N N/A 47
N/A 2.25 in N/A 3.194 in N/A 0.437 in N/A Polyacrylate N/A CAD Icon (for items table)
471138 N/A 47
N/A 2.25 in N/A 3.13 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471272 N/A 47
N/A 2.25 in N/A 3.005 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471272N N/A 47
N/A 2.25 in N/A 3.005 in N/A 0.375 in N/A Polyacrylate N/A CAD Icon (for items table)
471272V N/A 47
N/A 2.25 in N/A 3.005 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471341 N/A 47
N/A 2.25 in N/A 3.001 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
471341N N/A 47
N/A 2.25 in N/A 3.001 in N/A 0.437 in N/A Polyacrylate N/A CAD Icon (for items table)
475234N N/A 47
N/A 2.25 in N/A 3.628 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
472636 N/A 47
N/A 2.25 in N/A 3.256 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472920 N/A 47
N/A 2.25 in N/A 3.376 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
55337 N/A 5L
N/A 2.25 in N/A 3.881 in N/A 0.468 in N/A Leather N/A
473473 N/A 47
N/A 2.25 in N/A 3.066 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
710026 N/A N/A 2.25 in N/A 2.755 in N/A 0.25 in N/A Urethane N/A
710041 N/A N/A 2.25 in N/A 2.755 in N/A 0.281 in N/A Urethane N/A
710045 N/A VRS1
N/A 2.25 in N/A 2.84 in N/A 0.5 in N/A Nitrile N/A
712250 N/A 47
N/A 2.25 in N/A 3.005 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
712512 N/A 55 N/A 2.25 in N/A 3.26 in N/A 0.551 in N/A Polyacrylate N/A
722109 N/A VRS1
N/A 2.25 in N/A 2.733 in N/A 0.539 in N/A Nitrile N/A
722250 N/A 90
N/A 2.25 in N/A 4.069 in N/A 1.092 in N/A Polyacrylate N/A
7937N N/A 41
N/A 2.25 in N/A 3.066 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
Unit of Measure
« 101 102 103 104 105 »