COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710271 N/A 32
N/A 2.283 in N/A 2.921 in N/A 0.394 in N/A Nitrile N/A CAD Icon (for items table)
710439 N/A 74
N/A 2.283 in N/A 2.878 in N/A 0.335 in N/A Nitrile N/A
710910 N/A 32
N/A 2.283 in N/A 2.764 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
710667 N/A 40
N/A 2.283 in N/A 3.091 in N/A 0.394 in N/A Fluoro-Elastomer N/A
710623 N/A 32
N/A 2.294 in N/A 3.236 in N/A 0.352 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
204035 N/A 204
N/A 2.296 in N/A 3.153 in N/A 0.359 in N/A Nitrile N/A
205035 N/A 205
N/A 2.296 in N/A 3.153 in N/A 0.359 in N/A Felt N/A
710902 N/A 79
N/A 2.3 in N/A 3.33 in N/A 0.425 in N/A Fluoro-Elastomer N/A
141BULK N/A N/A 2.3 in N/A 2.506 in N/A 0.103 in N/A Nitrile N/A
141PKG N/A N/A 2.3 in N/A 2.506 in N/A 0.103 in N/A Nitrile N/A
710756 N/A 40
N/A 2.307 in N/A 3.165 in N/A 0.394 in N/A Polyacrylate N/A
442874 N/A 44
N/A 2.312 in N/A 3.005 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
450133 N/A 45
N/A 2.312 in N/A 3.376 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
450317 N/A 45
N/A 2.312 in N/A 3.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416444 N/A 41
N/A 2.312 in N/A 3.505 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
410694 N/A 41
N/A 2.312 in N/A 3.355 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
411160V N/A 41
N/A 2.312 in N/A 3.005 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455321 N/A 45
N/A 2.312 in N/A 3.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
5924 N/A 4L
N/A 2.312 in N/A 3.318 in N/A 0.375 in N/A Leather N/A
472150 N/A 47
N/A 2.312 in N/A 3.13 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
411394 N/A 41
N/A 2.312 in N/A 3.256 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
4131 N/A 287
N/A 2.312 in N/A 3.004 in N/A 0.375 in N/A Nitrile N/A
487523 N/A 48
N/A 2.313 in N/A 3.001 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
710229 N/A 40
N/A 2.323 in N/A 3.093 in N/A 0.315 in N/A Nitrile N/A
710231 N/A 32
N/A 2.323 in N/A 3.093 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 106 107 108 109 110 »