Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710121 |
N/A
56 |
N/A 2.323 in | N/A 3.948 in | N/A 0.394 in | N/A Polyacrylate | N/A |
| 710168 |
N/A
47 |
N/A 2.323 in | N/A 2.957 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710680 |
N/A
40 |
N/A 2.323 in | N/A 3.157 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 710508 |
N/A
86 |
N/A 2.324 in | N/A 3.546 in | N/A 0.591 in | N/A Fluoro-Elastomer | N/A |
| 3945 |
N/A
48 |
N/A 2.33 in | N/A 3.005 in | N/A 0.4 in | N/A Polyacrylate |
N/A
|
| 493637 |
N/A
49 |
N/A 2.33 in | N/A 3.001 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 710607 |
N/A
35 |
N/A 2.333 in | N/A 3.008 in | N/A 0.327 in | N/A PTFE |
N/A
|
| 332BULK | N/A | N/A 2.35 in | N/A 2.77 in | N/A 0.21 in | N/A Nitrile | N/A |
| 332PKG | N/A | N/A 2.35 in | N/A 2.77 in | N/A 0.21 in | N/A Nitrile | N/A |
| 229BULK | N/A | N/A 2.359 in | N/A 2.637 in | N/A 0.139 in | N/A Nitrile | N/A |
| 229PKG | N/A | N/A 2.359 in | N/A 2.637 in | N/A 0.139 in | N/A Nitrile | N/A |
| 370199A |
N/A
11 |
N/A 2.359 in | N/A 3.948 in | N/A 0.575 in | N/A Nitrile | N/A |
| 710960 |
N/A
74 |
N/A 2.362 in | N/A 4.504 in | N/A 0.433 in | N/A Fluoro-Elastomer | N/A |
| 1985 | N/A | N/A 2.362 in | N/A 3.553 in | N/A 0.866 in | N/A Nitrile | N/A |
| 2001 |
N/A
32 |
N/A 2.362 in | N/A 3.239 in | N/A 0.472 in | N/A Nitrile |
N/A
|
| 226018 |
N/A
35 |
N/A 2.362 in | N/A 3.082 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 226020 |
N/A
35 |
N/A 2.362 in | N/A 3.161 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710093 |
N/A
47 |
N/A 2.362 in | N/A 2.959 in | N/A 0.228 in | N/A Nitrile |
N/A
|
| 710182 |
N/A
66 |
N/A 2.362 in | N/A 3.39 in | N/A 0.276 in | N/A Nitrile | N/A |
| 710276 |
N/A
40 |
N/A 2.362 in | N/A 4.059 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 710350 |
N/A
32 |
N/A 2.362 in | N/A 3.236 in | N/A 0.472 in | N/A Fluoro-Elastomer |
N/A
|
| 710390 |
N/A
32 |
N/A 2.362 in | N/A 3.236 in | N/A 0.394 in | N/A Polyacrylate |
N/A
|
| 710945 |
N/A
32 |
N/A 2.362 in | N/A 3.557 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710468 |
N/A
32 |
N/A 2.362 in | N/A 2.882 in | N/A 0.433 in | N/A Polyacrylate |
N/A
|
| 712006 |
N/A
32 |
N/A 2.362 in | N/A 3.236 in | N/A 0.472 in | N/A Silicone |
N/A
|