COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710637 N/A 35
N/A 2.362 in60 mm N/A 3.157 in80.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710794 N/A 32
N/A 2.362 in60 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
142BULK N/A N/A 2.362 in59.995 mm N/A 2.568 in65.227 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
142PKG N/A N/A 2.362 in59.995 mm N/A 2.568 in65.227 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
036BULK N/A N/A 2.364 in60.046 mm N/A 2.504 in63.602 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
036PKG N/A N/A 2.364 in60.046 mm N/A 2.504 in63.602 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
4539V N/A 75
N/A 2.367 in60.122 mm N/A 3.374 in85.7 mm N/A 0.257 in6.528 mm N/A Fluoro-Elastomer N/A
710750 N/A 87
N/A 2.378 in60.401 mm N/A 3.157 in80.188 mm N/A 0.402 in10.211 mm N/A Fluoro-Elastomer N/A
710430 N/A N/A 2.394 in60.808 mm N/A 2.705 in68.707 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
710528 N/A 35
N/A 2.402 in61.011 mm N/A 3.079 in78.207 mm N/A 0.531 in13.487 mm N/A Nitrile N/A CAD Icon (for items table)
226150 N/A N/A 2.402 in61 mm N/A 3.003 in76.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
710170 N/A 47
N/A 2.402 in61 mm N/A 3.465 in88.000 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710572 N/A 47
N/A 2.402 in61 mm N/A 3.079 in78.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710850 N/A 32
N/A 2.402 in61 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A PTFE N/A CAD Icon (for items table)
4160 N/A 281
N/A 2.42 in61.468 mm N/A 3.005 in76.327 mm N/A 0.27 in6.858 mm N/A Nitrile N/A
710625 N/A 90
N/A 2.421 in61.493 mm N/A 3.006 in76.352 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A
710584 N/A 74
N/A 2.425 in61.595 mm N/A 3.435 in87.249 mm N/A 0.276 in7.01 mm N/A Nitrile N/A
143BULK N/A N/A 2.425 in61.595 mm N/A 2.631 in66.827 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
143PKG N/A N/A 2.425 in61.595 mm N/A 2.631 in66.827 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
4019N N/A 47
N/A 2.432 in61.773 mm N/A 3.075 in78.105 mm N/A 0.227 in5.766 mm N/A Polyacrylate N/A CAD Icon (for items table)
710755 N/A 32
N/A 2.433 in61.798 mm N/A 3.066 in77.876 mm N/A 0.453 in11.506 mm N/A Nitrile N/A CAD Icon (for items table)
410374N N/A 41
N/A 2.437 in61.9 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
450104 N/A 45
N/A 2.437 in61.9 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
411245 N/A 41
N/A 2.437 in61.9 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413478 N/A 41
N/A 2.437 in61.9 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 106 107 108 109 110 »