Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710637 |
N/A
35 |
N/A 2.362 in | N/A 3.157 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710794 |
N/A
32 |
N/A 2.362 in | N/A 2.961 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 142BULK | N/A | N/A 2.362 in | N/A 2.568 in | N/A 0.103 in | N/A Nitrile | N/A |
| 142PKG | N/A | N/A 2.362 in | N/A 2.568 in | N/A 0.103 in | N/A Nitrile | N/A |
| 036BULK | N/A | N/A 2.364 in | N/A 2.504 in | N/A 0.07 in | N/A Nitrile | N/A |
| 036PKG | N/A | N/A 2.364 in | N/A 2.504 in | N/A 0.07 in | N/A Nitrile | N/A |
| 4539V |
N/A
75 |
N/A 2.367 in | N/A 3.374 in | N/A 0.257 in | N/A Fluoro-Elastomer | N/A |
| 710750 |
N/A
87 |
N/A 2.378 in | N/A 3.157 in | N/A 0.402 in | N/A Fluoro-Elastomer | N/A |
| 710430 | N/A | N/A 2.394 in | N/A 2.705 in | N/A 0.433 in | N/A Nitrile | N/A |
| 710528 |
N/A
35 |
N/A 2.402 in | N/A 3.079 in | N/A 0.531 in | N/A Nitrile |
N/A
|
| 226150 | N/A | N/A 2.402 in | N/A 3.003 in | N/A 0.394 in | N/A Nitrile | N/A |
| 710170 |
N/A
47 |
N/A 2.402 in | N/A 3.465 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 710572 |
N/A
47 |
N/A 2.402 in | N/A 3.079 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 710850 |
N/A
32 |
N/A 2.402 in | N/A 2.961 in | N/A 0.315 in | N/A PTFE |
N/A
|
| 4160 |
N/A
281 |
N/A 2.42 in | N/A 3.005 in | N/A 0.27 in | N/A Nitrile | N/A |
| 710625 |
N/A
90 |
N/A 2.421 in | N/A 3.006 in | N/A 0.276 in | N/A Polyacrylate | N/A |
| 710584 |
N/A
74 |
N/A 2.425 in | N/A 3.435 in | N/A 0.276 in | N/A Nitrile | N/A |
| 143BULK | N/A | N/A 2.425 in | N/A 2.631 in | N/A 0.103 in | N/A Nitrile | N/A |
| 143PKG | N/A | N/A 2.425 in | N/A 2.631 in | N/A 0.103 in | N/A Nitrile | N/A |
| 4019N |
N/A
47 |
N/A 2.432 in | N/A 3.075 in | N/A 0.227 in | N/A Polyacrylate |
N/A
|
| 710755 |
N/A
32 |
N/A 2.433 in | N/A 3.066 in | N/A 0.453 in | N/A Nitrile |
N/A
|
| 410374N |
N/A
41 |
N/A 2.437 in | N/A 3.355 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 450104 |
N/A
45 |
N/A 2.437 in | N/A 3.486 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 411245 |
N/A
41 |
N/A 2.437 in | N/A 3.505 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 413478 |
N/A
41 |
N/A 2.437 in | N/A 3.376 in | N/A 0.375 in | N/A Nitrile |
N/A
|