COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

50405 N/A 5L
N/A 0.718 in N/A 1.128 in N/A 0.375 in N/A Leather N/A
210BULK N/A N/A 0.734 in N/A 1.012 in N/A 0.139 in N/A Nitrile N/A
210PKG N/A N/A 0.734 in N/A 1.012 in N/A 0.139 in N/A Nitrile N/A
210V35 N/A N/A 0.734 in N/A 1.012 in N/A 0.139 in N/A Fluoro-Elastomer N/A
472878 N/A 47
N/A 0.735 in N/A 1.252 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
710272 N/A 32
N/A 0.736 in N/A 1.386 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
473416 N/A 47
N/A 0.737 in N/A 1.379 in N/A 0.343 in N/A Nitrile N/A CAD Icon (for items table)
116BULK N/A N/A 0.737 in N/A 0.943 in N/A 0.103 in N/A Nitrile N/A
116PKG N/A N/A 0.737 in N/A 0.943 in N/A 0.103 in N/A Nitrile N/A
116V35 N/A N/A 0.737 in N/A 0.943 in N/A 0.103 in N/A Fluoro-Elastomer N/A
018BULK N/A N/A 0.739 in N/A 0.879 in N/A 0.07 in N/A Nitrile N/A
018PKG N/A N/A 0.739 in N/A 0.879 in N/A 0.07 in N/A Nitrile N/A
7929S N/A 33
N/A 0.742 in N/A 1.067 in N/A 0.187 in N/A Nitrile N/A
221920 N/A 32
N/A 0.748 in N/A 1.189 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
221922 N/A 32
N/A 0.748 in N/A 1.268 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
710154 N/A 32
N/A 0.748 in N/A 1.504 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
710273 N/A 35
N/A 0.748 in N/A 1.387 in N/A 0.394 in N/A Nitrile N/A CAD Icon (for items table)
710445 N/A 35
N/A 0.748 in N/A 1.386 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
710805 N/A 32
N/A 0.748 in N/A 1.465 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
6019030 N/A N/A 0.748 in N/A 0.984 in N/A 0.118 in N/A Nitrile N/A
450340 N/A 45
N/A 0.75 in N/A 1.565 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
340495 N/A 34
N/A 0.75 in N/A 1.133 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
2287 N/A 274
N/A 0.75 in N/A 1.254 in N/A 0.28 in N/A Nitrile N/A
240735 N/A 24
N/A 0.75 in N/A 1.01 in N/A 0.156 in N/A Nitrile N/A
240816 N/A 24
N/A 0.75 in N/A 1.072 in N/A 0.187 in N/A Nitrile N/A
Unit of Measure
« 11 12 13 14 15 »