Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470219 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.628 in41.351 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470230 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 471619 |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.066 in52.476 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471649 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471649V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 470553 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471224 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471224K |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471224V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 471270 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.565 in39.751 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471270V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.565 in39.751 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 5857 |
N/A
29 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.312 in7.925 mm | N/A Felt | N/A |
| 471689 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471689K |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471689V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 471733 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.878 in47.701 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471744 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.987 in50.47 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471760 |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471760V |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 472138 |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.051 in52.095 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472311 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.441 in36.601 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472311V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.441 in36.601 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 472539 |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.537 in64.44 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 6847S | N/A | N/A 1 in25.4 mm | N/A 1.254 in31.852 mm | N/A 0.536 in13.614 mm | N/A Nitrile | N/A |
| 473380 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.579 in40.107 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 474250 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.69 in42.926 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 481224V |
N/A
48 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 712013 | N/A | N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.313 in7.95 mm | N/A Nitrile | N/A |
| 712016 | N/A | N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 321516 |
N/A
32 |
N/A 1 in25.4 mm | N/A 2.447 in62.154 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 39910 |
N/A
W |
N/A 1 in25.4 mm | N/A 1.441 in36.601 mm | N/A 0.25 in6.35 mm | N/A PTFE | N/A |
| 40120 |
N/A
4L |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Leather | N/A |
| 40157S |
N/A
4S |
N/A 1 in25.4 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40230S |
N/A
4S |
N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 100796 |
N/A
79 |
N/A 1 in54.864 mm | N/A 2.979 in75.667 mm | N/A 0.421 in10.693 mm | N/A Polyacrylate | N/A |
| 342517 |
N/A
34 |
N/A 1 in25.4 mm | N/A 1.318 in33.477 mm | N/A 0.125 in3.175 mm | N/A Nitrile |
N/A
|
| 343123 |
N/A
34 |
N/A 1 in25.4 mm | N/A 1.569 in39.853 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 350414 |
N/A
35 |
N/A 1 in25.4 mm | N/A 1.445 in36.703 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 350909 |
N/A
35 |
N/A 1 in25.4 mm | N/A 1.51 in38.354 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 447807 |
N/A
44 |
N/A 1 in25.4 mm | N/A 1.855 in47.117 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 487532 |
N/A
48 |
N/A 1 in25.4 mm | N/A 1.942 in49.3268 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 487538 |
N/A
48 |
N/A 1 in25.4 mm | N/A 1.855 in47.117 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 443018 |
N/A
44 |
N/A 1-1/2 in38.1 mm | N/A 1.988 in50.495 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 450067 |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 2.506 in63.652 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450326 |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 331228H |
N/A
75 |
N/A 1-1/2 in38.1 mm | N/A 2.253 in57.226 mm | N/A 0.36 in9.144 mm | N/A Polyacrylate | N/A |
| 340136 |
N/A
34 |
N/A 1-1/2 in38.1 mm | N/A 2.258 in57.353 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 200859 |
N/A
200E |
N/A 1-1/2 in38.1 mm | N/A 2.26 in57.404 mm | N/A 0.27 in6.858 mm | N/A Nitrile | N/A |
| 200861 |
N/A
200E |
N/A 1-1/2 in38.1 mm | N/A 2.482 in63.043 mm | N/A 0.29 in7.366 mm | N/A Nitrile | N/A |
| 203013 |
N/A
203 |
N/A 1-1/2 in38.1 mm | N/A 2.332 in59.233 mm | N/A 0.406 in10.312 mm | N/A Nitrile | N/A |