Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 417073 |
N/A
41 |
N/A 2.437 in | N/A 3.5480 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 471887 |
N/A
47 |
N/A 2.437 in | N/A 3.13 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 3210 |
N/A
49 |
N/A 2.437 in | N/A 3.628 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 455096 |
N/A
45 |
N/A 2.437 in | N/A 3.505 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 411500 |
N/A
41 |
N/A 2.437 in | N/A 3.355 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 412040 |
N/A
41 |
N/A 2.437 in | N/A 3.256 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 226285 |
N/A
41 |
N/A 2.441 in | N/A 3.352 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710213 |
N/A
281 |
N/A 2.441 in | N/A 3.075 in | N/A 0.276 in | N/A Nitrile | N/A |
| 710576 |
N/A
47 |
N/A 2.441 in | N/A 3.079 in | N/A 0.354 in | N/A Polyacrylate |
N/A
|
| 711028 |
N/A
32 |
N/A 2.441 in | N/A 3.161 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710392 |
N/A
90 |
N/A 2.441 in | N/A 2.917 in | N/A 0.335 in | N/A Nitrile | N/A |
| 710801 |
N/A
32 |
N/A 2.441 in | N/A 2.961 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710876 |
N/A
32 |
N/A 2.441 in | N/A 2.921 in | N/A 0.295 in | N/A Polyacrylate |
N/A
|
| 710906 |
N/A
32 |
N/A 2.441 in | N/A 3.079 in | N/A 0.394 in | N/A Ethylene-Acrylic |
N/A
|
| 710635 | N/A | N/A 2.441 in | N/A 3.194 in | N/A 0.295 in | N/A Nitrile | N/A |
| 6575S |
N/A
200 |
N/A 2.474 in | N/A 3.5480 in | N/A 0.285 in | N/A Nitrile | N/A |
| 333BULK | N/A | N/A 2.475 in | N/A 2.895 in | N/A 0.21 in | N/A Nitrile | N/A |
| 333PKG | N/A | N/A 2.475 in | N/A 2.895 in | N/A 0.21 in | N/A Nitrile | N/A |
| 6785 |
N/A
35 |
N/A 2.48 in | N/A 3.316 in | N/A 0.5 in | N/A Felt |
N/A
|
| 710483 |
N/A
87 |
N/A 2.48 in | N/A 3.574 in | N/A 0.51 in | N/A Fluoro-Elastomer | N/A |
| 710577 |
N/A
87 |
N/A 2.48 in | N/A 4.043 in | N/A 0.486 in | N/A Fluoro-Elastomer | N/A |
| 710980 |
N/A
32 |
N/A 2.48 in | N/A 3.236 in | N/A 0.394 in | N/A Ethylene-Acrylic |
N/A
|
| 1935 |
N/A
47 |
N/A 2.48 in | N/A 3.547 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 230BULK | N/A | N/A 2.484 in | N/A 2.762 in | N/A 0.139 in | N/A Nitrile | N/A |
| 230PKG | N/A | N/A 2.484 in | N/A 2.762 in | N/A 0.139 in | N/A Nitrile | N/A |