Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 144BULK | N/A | N/A 2.487 in63.17 mm | N/A 2.693 in68.402 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 144PKG | N/A | N/A 2.487 in63.17 mm | N/A 2.693 in68.402 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 037BULK | N/A | N/A 2.489 in63.221 mm | N/A 2.629 in66.777 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 037PKG | N/A | N/A 2.489 in63.221 mm | N/A 2.629 in66.777 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 200851 |
N/A
200E |
N/A 2.496 in63.398 mm | N/A 3.772 in95.809 mm | N/A 0.315 in8.001 mm | N/A Nitrile | N/A |
| 5109 | N/A | N/A 2.496 in63.398 mm | N/A 3.248 in82.499 mm | N/A 0.485 in12.319 mm | N/A Nitrile | N/A |
| 43290S |
N/A
4S |
N/A 2.5 in63.5 mm | N/A 3.13 in79.502 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 442380 |
N/A
44 |
N/A 2.5 in63.5 mm | N/A 3.256 in82.702 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 444042 |
N/A
44 |
N/A 2.5 in63.5 mm | N/A 3.505 in89.027 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 450330H |
N/A
45 |
N/A 2.5 in63.5 mm | N/A 3.376 in85.75 mm | N/A 0.468 in11.887 mm | N/A Silicone |
N/A
|
| 416273 |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.628 in92.151 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 416273V |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 3.628 in92.151 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 410496 |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.355 in85.217 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 410519 |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.256 in82.702 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 410752 |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.252 in82.601 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415001 |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415001N |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 415082 |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415082N |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 355732 |
N/A
35 |
N/A 2.5 in63.5 mm | N/A 4.26 in108.204 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415147 |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.505 in89.027 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415147N |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.505 in89.027 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 415449 |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 415449V |
N/A
41 |
N/A 2.5 in63.5 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 3942 |
N/A
284 |
N/A 2.5 in63.5 mm | N/A 3.231 in82.067 mm | N/A 0.19 in4.826 mm | N/A Nitrile | N/A |