COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455655 N/A 45
N/A 2.5 in N/A 4.008 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
4250 N/A 74
N/A 2.5 in N/A 3.307 in N/A 0.465 in N/A Nitrile N/A
450519 N/A 45
N/A 2.5 in N/A 3.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
4525V N/A 72
N/A 2.5 in N/A 4.04 in N/A 0.419 in N/A Fluoro-Elastomer N/A
455001 N/A 45
N/A 2.5 in N/A 3.5480 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470605 N/A 47
N/A 2.5 in N/A 3.376 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471271 N/A 47
N/A 2.5 in N/A 3.256 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471271V N/A 47
N/A 2.5 in N/A 3.256 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472029 N/A 47
N/A 2.5 in N/A 3.194 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473274 N/A 47
N/A 2.5 in N/A 3.433 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473274N N/A 47
N/A 2.5 in N/A 3.433 in N/A 0.375 in N/A Polyacrylate N/A CAD Icon (for items table)
473476 N/A 47
N/A 2.5 in N/A 3.155 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
710018 N/A N/A 2.5 in N/A 3.255 in N/A 0.375 in N/A Urethane N/A
710027 N/A N/A 2.5 in N/A 3.005 in N/A 0.313 in N/A Urethane N/A
714670 N/A 47
N/A 2.5 in N/A 3.504 in N/A 0.45 in N/A Polyacrylate N/A CAD Icon (for items table)
7512SSO N/A 51
N/A 2.5 in N/A 6-1/8 in N/A 0.4 in N/A Nitrile N/A
7581H N/A 48
N/A 2.5 in N/A 3.505 in N/A 0.5 in N/A Silicone N/A CAD Icon (for items table)
80330 N/A 8L
N/A 2.5 in N/A 3.435 in N/A 0.5 in N/A Leather N/A
3136N N/A 47
N/A 2.5 in N/A 4.943 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
39803 N/A FW-H
N/A 2.5 in N/A 3.135 in N/A 0.315 in N/A PTFE N/A
40337S N/A 4S
N/A 2.5 in N/A 3.154 in N/A 0.25 in N/A Nitrile N/A
40555 N/A 4L
N/A 2.5 in N/A 3.005 in N/A 0.25 in N/A Leather N/A
40555S N/A 4S
N/A 2.5 in N/A 3.005 in N/A 0.25 in N/A Nitrile N/A
100727 N/A 74
N/A 2.5 in N/A 4.042 in N/A 0.492 in N/A Fluoro-Elastomer N/A
455079 N/A 45
N/A 2.5 in N/A 3.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 111 112 113 114 115 »