COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455147 N/A 45
N/A 2.5 in N/A 3.505 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
3894V N/A 48
N/A 2.5 in N/A 3.505 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
5M89 N/A N/A 2.5 in N/A 3.442 in N/A 0.313 in N/A Felt N/A
797732 N/A N/A 2.5 in N/A 3.005 in N/A 0.281 in N/A Nitrile N/A
4561V N/A N/A 2.503 in N/A 3.439 in N/A 0.709 in N/A Fluoro-Elastomer N/A
4624V N/A 86
N/A 2.503 in N/A 3.633 in N/A 0.5 in N/A Fluoro-Elastomer N/A
710852 N/A 32
N/A 2.507 in N/A 3.273 in N/A 0.354 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
8975S N/A 49
N/A 2.512 in N/A 3.51 in N/A 0.29 in N/A Nitrile N/A CAD Icon (for items table)
711004 N/A N/A 2.52 in N/A 3.61 in N/A 0.404 in N/A PTFE N/A
710277 N/A 32
N/A 2.52 in N/A 5.224 in N/A 0.512 in N/A Polyacrylate N/A CAD Icon (for items table)
710130 N/A 56
N/A 2.52 in N/A 3.039 in N/A 0.315 in N/A Nitrile N/A
710256 N/A 62
N/A 2.52 in N/A 3 in N/A 0.276 in N/A Nitrile N/A
710708 N/A 32
N/A 2.52 in N/A 3.118 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
710774 N/A 32
N/A 2.52 in N/A 2.961 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
710878 N/A 40
N/A 2.539 in N/A 3.512 in N/A 0.374 in N/A Fluoro-Elastomer N/A
145BULK N/A N/A 2.55 in N/A 2.756 in N/A 0.103 in N/A Nitrile N/A
145PKG N/A N/A 2.55 in N/A 2.756 in N/A 0.103 in N/A Nitrile N/A
476514 N/A 47
N/A 2.556 in N/A 3.942 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
710672 N/A 32
N/A 2.556 in N/A 3.146 in N/A 0.315 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
226510 N/A 32
N/A 2.559 in N/A 3.2 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
226520 N/A 35
N/A 2.559 in N/A 3.357 in N/A 0.394 in N/A Nitrile N/A CAD Icon (for items table)
226530 N/A 35
N/A 2.559 in N/A 3.554 in N/A 0.394 in N/A Nitrile N/A CAD Icon (for items table)
710094 N/A 66
N/A 2.559 in N/A 3.236 in N/A 0.276 in N/A Nitrile N/A
710610 N/A 32
N/A 2.559 in N/A 3.472 in N/A 0.394 in N/A PTFE N/A CAD Icon (for items table)
710373 N/A 47
N/A 2.559 in N/A 3.35 in N/A 0.394 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 111 112 113 114 115 »