COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710962 N/A 32
N/A 2.559 in N/A 3.157 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
712005 N/A 32
N/A 2.559 in N/A 3.319 in N/A 0.354 in N/A Silicone N/A CAD Icon (for items table)
710785 N/A 32
N/A 2.559 in N/A 3.118 in N/A 0.787 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710519 N/A 35
N/A 2.561 in N/A 3.979 in N/A 0.531 in N/A Nitrile N/A CAD Icon (for items table)
415988 N/A 41
N/A 2.562 in N/A 3.628 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
413479 N/A 41
N/A 2.562 in N/A 3.486 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
415098N N/A 41
N/A 2.562 in N/A 3.505 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
415302 N/A 41
N/A 2.562 in N/A 3.505 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
417481 N/A 41
N/A 2.562 in N/A 3.756 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
475002N N/A 47
N/A 2.562 in N/A 3.628 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
5123 N/A 280
N/A 2.562 in N/A 3.095 in N/A 0.375 in N/A Nitrile N/A
9943 N/A N/A 2.562 in N/A 3.777 in N/A 0.49 in N/A Nitrile N/A
455280 N/A 45
N/A 2.562 in N/A 3.881 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
455311 N/A 45
N/A 2.562 in N/A 3.5480 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
411330 N/A 41
N/A 2.598 in N/A 3.486 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
477069 N/A 47
N/A 2.598 in N/A 4.005 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
712598 N/A 47
N/A 2.598 in N/A 4.004 in N/A 0.73 in N/A Nitrile N/A CAD Icon (for items table)
411330N N/A 41
N/A 2.598 in N/A 3.486 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
226610 N/A 41
N/A 2.598 in N/A 3.154 in N/A 0.354 in N/A Polyacrylate N/A CAD Icon (for items table)
710055 N/A 32
N/A 2.598 in N/A 5.283 in N/A 0.61 in N/A Nitrile N/A CAD Icon (for items table)
710092 N/A 41
N/A 2.598 in N/A 3.351 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
334BULK N/A N/A 2.6 in N/A 3.02 in N/A 0.21 in N/A Nitrile N/A
334PKG N/A N/A 2.6 in N/A 3.02 in N/A 0.21 in N/A Nitrile N/A
334V15 N/A N/A 2.6 in N/A 3.02 in N/A 0.21 in N/A Viton N/A
231BULK N/A N/A 2.609 in N/A 2.887 in N/A 0.139 in N/A Nitrile N/A
Unit of Measure
« 111 112 113 114 115 »