COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

231PKG N/A N/A 2.609 in N/A 2.887 in N/A 0.139 in N/A Nitrile N/A
146BULK N/A N/A 2.612 in N/A 2.818 in N/A 0.103 in N/A Nitrile N/A
146PKG N/A N/A 2.612 in N/A 2.818 in N/A 0.103 in N/A Nitrile N/A
038BULK N/A N/A 2.614 in N/A 2.754 in N/A 0.07 in N/A Nitrile N/A
038PKG N/A N/A 2.614 in N/A 2.754 in N/A 0.07 in N/A Nitrile N/A
200392 N/A 200
N/A 2.625 in N/A 3.818 in N/A 0.415 in N/A Nitrile N/A
450329 N/A 45
N/A 2.625 in N/A 3.356 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
416278 N/A 41
N/A 2.625 in N/A 4.254 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
410708 N/A 41
N/A 2.625 in N/A 3.379 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
411143N N/A 41
N/A 2.625 in N/A 3.256 in N/A 0.437 in N/A Polyacrylate N/A CAD Icon (for items table)
415003 N/A 41
N/A 2.625 in N/A 3.628 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
415007 N/A 41
N/A 2.625 in N/A 3.881 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
415458 N/A 41
N/A 2.625 in N/A 3.628 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
415458V N/A 41
N/A 2.625 in N/A 3.628 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
415483 N/A 41
N/A 2.625 in N/A 3.505 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
417079 N/A 41
N/A 2.625 in N/A 3.5480 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
417082 N/A 41
N/A 2.625 in N/A 4.008 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
417343 N/A 41
N/A 2.625 in N/A 3.756 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
455368 N/A 45
N/A 2.625 in N/A 3.505 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
418027 N/A 41
N/A 2.625 in N/A 4.441 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450412 N/A 45
N/A 2.625 in N/A 3.486 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
451143 N/A 45
N/A 2.625 in N/A 3.256 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
455003 N/A 45
N/A 2.625 in N/A 3.628 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
475003N N/A 47
N/A 2.625 in N/A 3.628 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
475368N N/A 47
N/A 2.625 in N/A 3.505 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
Unit of Measure
« 111 112 113 114 115 »