COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

475458 N/A 47
N/A 2.625 in N/A 3.628 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
712625 N/A 90
N/A 2.625 in N/A 4.069 in N/A 0.96 in N/A Polyacrylate N/A
9773 N/A 74
N/A 2.625 in N/A 4.568 in N/A 0.718 in N/A Polyacrylate N/A
127592 N/A 87
N/A 2.625 in N/A 3.626 in N/A 0.394 in N/A Nitrile N/A
3813 N/A 64
N/A 2.625 in N/A 3.7 in N/A 0.5 in N/A Silicone N/A
41163T N/A FW-H
N/A 2.625 in N/A 3.7 in N/A 0.5 in N/A PTFE N/A
412871 N/A 41
N/A 2.625 in N/A 3.355 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
413248 N/A 41
N/A 2.625 in N/A 3.376 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
418307 N/A 41
N/A 2.625 in N/A 4.375 in N/A 0.438 in N/A Nitrile N/A CAD Icon (for items table)
418309 N/A 41
N/A 2.625 in N/A 3.756 in N/A 0.438 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
5111S N/A N/A 2.63 in N/A 3.245 in N/A 0.215 in N/A Nitrile N/A
486857 N/A 48
N/A 2.648 in N/A 3.817 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
7780N N/A 4L
N/A 2.667 in N/A 3.756 in N/A 0.5 in N/A Leather N/A
147BULK N/A N/A 2.675 in N/A 2.881 in N/A 0.103 in N/A Nitrile N/A
147PKG N/A N/A 2.675 in N/A 2.881 in N/A 0.103 in N/A Nitrile N/A
226840 N/A 32
N/A 2.677 in N/A 3.752 in N/A 0.512 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710234 N/A 32
N/A 2.677 in N/A 3.316 in N/A 0.335 in N/A Polyacrylate N/A CAD Icon (for items table)
710275 N/A 40
N/A 2.677 in N/A 4.886 in N/A 0.453 in N/A Polyacrylate N/A
710334 N/A 32
N/A 2.677 in N/A 3.394 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
710446 N/A 35
N/A 2.677 in N/A 3.472 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
712511 N/A 32
N/A 2.677 in N/A 3.512 in N/A 0.433 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
365008 N/A 36
N/A 2.687 in N/A 3.876 in N/A 0.25 in N/A Nitrile N/A
455434 N/A 45
N/A 2.687 in N/A 3.505 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
455008 N/A 45
N/A 2.687 in N/A 3.881 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
455151 N/A 45
N/A 2.687 in N/A 3.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 116 117 118 119 120 »