COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

5MR1008 N/A N/A 2.688 in N/A 3.504 in N/A 0.219 in N/A Felt N/A
710091 N/A 272
N/A 2.7 in N/A 3.504 in N/A 0.31 in N/A Nitrile N/A
710570 N/A 62
N/A 2.717 in N/A 3.394 in N/A 0.276 in N/A Polyacrylate N/A
710742 N/A 32
N/A 2.717 in N/A 3.551 in N/A 0.315 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
335BULK N/A N/A 2.725 in N/A 3.145 in N/A 0.21 in N/A Nitrile N/A
335PKG N/A N/A 2.725 in N/A 3.145 in N/A 0.21 in N/A Nitrile N/A
232BULK N/A N/A 2.734 in N/A 3.012 in N/A 0.139 in N/A Nitrile N/A
232PKG N/A N/A 2.734 in N/A 3.012 in N/A 0.139 in N/A Nitrile N/A
148BULK N/A N/A 2.737 in N/A 2.943 in N/A 0.103 in N/A Nitrile N/A
148PKG N/A N/A 2.737 in N/A 2.943 in N/A 0.103 in N/A Nitrile N/A
039BULK N/A N/A 2.739 in N/A 2.879 in N/A 0.07 in N/A Nitrile N/A
039PKG N/A N/A 2.739 in N/A 2.879 in N/A 0.07 in N/A Nitrile N/A
4564V N/A N/A 2.748 in N/A 3.886 in N/A 0.552 in N/A Fluoro-Elastomer N/A
4874N N/A N/A 2.748 in N/A 3.555 in N/A 0.591 in N/A Polyacrylate N/A
4876N N/A N/A 2.748 in N/A 5.512 in N/A 0.85 in N/A Polyacrylate N/A
4492 N/A N/A 2.75 in N/A 3.5480 in N/A 0.5 in N/A Fluoro-Elastomer N/A
415960 N/A 41
N/A 2.75 in N/A 3.881 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
415984 N/A 41
N/A 2.75 in N/A 3.628 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
416282 N/A 41
N/A 2.75 in N/A 4.254 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
416664 N/A 41
N/A 2.75 in N/A 3.505 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
2222 N/A 286
N/A 2.75 in N/A 3.781 in N/A 0.435 in N/A Nitrile N/A
415004 N/A 41
N/A 2.75 in N/A 3.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
415004V N/A 41
N/A 2.75 in N/A 3.756 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
415009 N/A 41
N/A 2.75 in N/A 3.881 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
415009N N/A 41
N/A 2.75 in N/A 3.881 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
Unit of Measure
« 116 117 118 119 120 »