Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 3591 |
N/A
90 |
N/A 2.75 in69.85 mm | N/A 5.506 in139.852 mm | N/A 1.266 in32.156 mm | N/A Polyacrylate | N/A |
| 415272 |
N/A
41 |
N/A 2.75 in69.85 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415272N |
N/A
41 |
N/A 2.75 in69.85 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 416664V |
N/A
41 |
N/A 2.75 in69.85 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 416706 |
N/A
41 |
N/A 2.75 in69.85 mm | N/A 4.008 in101.803 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417316 |
N/A
41 |
N/A 2.75 in69.85 mm | N/A 3.756 in95.402 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 455322 |
N/A
45 |
N/A 2.75 in69.85 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455322N |
N/A
45 |
N/A 2.75 in69.85 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 455322V |
N/A
45 |
N/A 2.75 in69.85 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 455364 |
N/A
45 |
N/A 2.75 in69.85 mm | N/A 3.505 in89.027 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 45827S |
N/A
4S |
N/A 2.75 in69.85 mm | N/A 3.505 in89.027 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 46997S |
N/A
4S |
N/A 2.75 in69.85 mm | N/A 3.756 in95.402 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 417484 |
N/A
41 |
N/A 2.75 in69.85 mm | N/A 3.5480 in90.119 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417484N |
N/A
41 |
N/A 2.75 in69.85 mm | N/A 3.5480 in90.119 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 417986N |
N/A
41 |
N/A 2.75 in69.85 mm | N/A 5.506 in139.852 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 454088 |
N/A
45 |
N/A 2.75 in69.85 mm | N/A 4.505 in114.427 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455004 |
N/A
45 |
N/A 2.75 in69.85 mm | N/A 3.756 in95.402 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455009 |
N/A
45 |
N/A 2.75 in69.85 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 475004H |
N/A
47 |
N/A 2.75 in69.85 mm | N/A 3.756 in95.402 mm | N/A 0.5 in12.7 mm | N/A Silicone |
N/A
|
| 475009N |
N/A
47 |
N/A 2.75 in69.85 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 475322N |
N/A
47 |
N/A 2.75 in69.85 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 55238 |
N/A
5L |
N/A 2.75 in69.85 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Leather | N/A |
| 55469 |
N/A
5L |
N/A 2.75 in69.85 mm | N/A 3.94 in100.076 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 6643S |
N/A
52 |
N/A 2.75 in69.85 mm | N/A 6.22 in157.988 mm | N/A 0.7 in17.78 mm | N/A Nitrile | N/A |
| 476281 |
N/A
47 |
N/A 2.75 in69.85 mm | N/A 4.13 in104.902 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|