COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

3591 N/A 90
N/A 2.75 in N/A 5.506 in N/A 1.266 in N/A Polyacrylate N/A
415272 N/A 41
N/A 2.75 in N/A 4.008 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
415272N N/A 41
N/A 2.75 in N/A 4.008 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
416664V N/A 41
N/A 2.75 in N/A 3.505 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
416706 N/A 41
N/A 2.75 in N/A 4.008 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
417316 N/A 41
N/A 2.75 in N/A 3.756 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
455322 N/A 45
N/A 2.75 in N/A 3.5480 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
455322N N/A 45
N/A 2.75 in N/A 3.5480 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
455322V N/A 45
N/A 2.75 in N/A 3.5480 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455364 N/A 45
N/A 2.75 in N/A 3.505 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
45827S N/A 4S
N/A 2.75 in N/A 3.505 in N/A 0.25 in N/A Nitrile N/A
46997S N/A 4S
N/A 2.75 in N/A 3.756 in N/A 0.25 in N/A Nitrile N/A
417484 N/A 41
N/A 2.75 in N/A 3.5480 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
417484N N/A 41
N/A 2.75 in N/A 3.5480 in N/A 0.375 in N/A Polyacrylate N/A CAD Icon (for items table)
417986N N/A 41
N/A 2.75 in N/A 5.506 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
454088 N/A 45
N/A 2.75 in N/A 4.505 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
455004 N/A 45
N/A 2.75 in N/A 3.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
455009 N/A 45
N/A 2.75 in N/A 3.881 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
475004H N/A 47
N/A 2.75 in N/A 3.756 in N/A 0.5 in N/A Silicone N/A CAD Icon (for items table)
475009N N/A 47
N/A 2.75 in N/A 3.881 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
475322N N/A 47
N/A 2.75 in N/A 3.5480 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
55238 N/A 5L
N/A 2.75 in N/A 5.004 in N/A 0.468 in N/A Leather N/A
55469 N/A 5L
N/A 2.75 in N/A 3.94 in N/A 0.5 in N/A Nitrile N/A
6643S N/A 52
N/A 2.75 in N/A 6.22 in N/A 0.7 in N/A Nitrile N/A
476281 N/A 47
N/A 2.75 in N/A 4.13 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 116 117 118 119 120 »