COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

254270 N/A 25
N/A 0.75 in N/A 1.129 in N/A 0.187 in N/A Nitrile N/A
471498 N/A 47
N/A 0.75 in N/A 1.579 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
471554 N/A 47
N/A 0.75 in N/A 1.379 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471554V N/A 47
N/A 0.75 in N/A 1.379 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470027 N/A 47
N/A 0.75 in N/A 1.379 in N/A 0.406 in N/A Nitrile N/A CAD Icon (for items table)
470141 N/A 47
N/A 0.75 in N/A 1.254 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
470211 N/A 47
N/A 0.75 in N/A 1.628 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
471567 N/A 47
N/A 0.75 in N/A 1.503 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471643 N/A 47
N/A 0.75 in N/A 1.628 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471684 N/A 47
N/A 0.75 in N/A 1.756 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
470390 N/A 47
N/A 0.75 in N/A 1.878 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
470895 N/A 47
N/A 0.75 in N/A 1.379 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
470954 N/A 47
N/A 0.75 in N/A 1.254 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
470954V N/A 47
N/A 0.75 in N/A 1.254 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471698 N/A 47
N/A 0.75 in N/A 1.756 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472538 N/A 47
N/A 0.75 in N/A 2.131 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
472649 N/A 47
N/A 0.75 in N/A 2.051 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473196 N/A 47
N/A 0.75 in N/A 1.787 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
6835S N/A 33
N/A 0.75 in N/A 1.254 in N/A 0.312 in N/A Nitrile N/A
473406 N/A 47
N/A 0.75 in N/A 1.832 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473407 N/A 47
N/A 0.75 in N/A 1.987 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
474131 N/A 47
N/A 0.75 in N/A 1.306 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
480821 N/A 48
N/A 0.75 in N/A 1.316 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
480954 N/A 48
N/A 0.75 in N/A 1.254 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
480954V N/A 48
N/A 0.75 in N/A 1.254 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »