Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

204013 N/A 204
N/A 1-1/2 in38.1 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
2194 N/A 88
N/A 1-1/2 in38.1 mm N/A 2.376 in60.35 mm N/A 0.42 in10.668 mm N/A Polyacrylate N/A
41461S N/A 4S
N/A 1-1/2 in38.1 mm N/A 2.627 in66.726 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
240319 N/A 24
N/A 1-1/2 in38.1 mm N/A 2.01 in51.054 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
253099 N/A 25
N/A 1-1/2 in38.1 mm N/A 1.879 in47.727 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
3677 N/A 287
N/A 1-1/2 in38.1 mm N/A 1.993 in50.622 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
42260S N/A 4S
N/A 1-1/2 in38.1 mm N/A 1.942 in49.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450461 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450523 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450540 N/A 45
N/A 1-1/2 in38.1 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450984 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
451857 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
452554N N/A 45
N/A 1-1/2 in38.1 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
453065 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.258 in57.353 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470059 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470077 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470380 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470380V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470394 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470451 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470487 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470487N N/A 47
N/A 1-1/2 in38.1 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
470548 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470625 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470625V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471344 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
474276 N/A 47
N/A 1-1/2 in38.1 mm N/A 1.988 in50.495 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
474276V N/A 47
N/A 1-1/2 in38.1 mm N/A 1.988 in50.495 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
474281 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.763 in70.18 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
6312 N/A 8L
N/A 1-1/2 in38.1 mm N/A 2.187 in55.55 mm N/A 0.5 in12.7 mm N/A Leather N/A
6426 N/A 4L
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Leather N/A
6545 N/A 21
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Felt N/A
471820 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471915 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
471958 N/A 47
N/A 1-1/2 in38.1 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472189A N/A 47
N/A 1-1/2 in38.1 mm N/A 2.381 in60.477 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
472446 N/A 47
N/A 1-1/2 in38.1 mm N/A 3.155 in80.137 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
472466 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.052 in52.121 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472554 N/A 47
N/A 1-1/2 in38.1 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
51098 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
5115 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473227 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473227V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473228 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473228V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473440 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
6759S N/A 1S
N/A 1-1/2 in38.1 mm N/A 2.001 in50.825 mm N/A 0.531 in13.487 mm N/A Nitrile N/A
480630 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480844 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.226 in56.54 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
480991 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »