Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 475384 |
N/A
47 |
N/A 2.812 in | N/A 4.008 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 411348 |
N/A
41 |
N/A 2.812 in | N/A 4.254 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 710075 |
N/A
32 |
N/A 2.832 in | N/A 3.635 in | N/A 0.375 in | N/A Fluoro-Elastomer |
N/A
|
| 1986 |
N/A
48 |
N/A 2.835 in | N/A 3.474 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 227235 |
N/A
32 |
N/A 2.835 in | N/A 3.791 in | N/A 0.354 in | N/A Fluoro-Elastomer |
N/A
|
| 2081 |
N/A
41 |
N/A 2.843 in | N/A 3.944 in | N/A 0.495 in | N/A Nitrile |
N/A
|
| 456837V |
N/A
45 |
N/A 2.843 in | N/A 4.008 in | N/A 0.5 in | N/A Fluoro-Elastomer |
N/A
|
| 710568 | N/A | N/A 2.847 in | N/A 3.942 in | N/A 0.614 in | N/A Polyacrylate | N/A |
| 336BULK | N/A | N/A 2.85 in | N/A 3.2700 in | N/A 0.21 in | N/A Nitrile | N/A |
| 336PKG | N/A | N/A 2.85 in | N/A 3.2700 in | N/A 0.21 in | N/A Nitrile | N/A |
| 710563 |
N/A
47 |
N/A 2.854 in | N/A 4.262 in | N/A 0.74 in | N/A Polyacrylate |
N/A
|
| 710564 |
N/A
74 |
N/A 2.854 in | N/A 3.888 in | N/A 0.433 in | N/A Fluoro-Elastomer | N/A |
| 710573 |
N/A
62 |
N/A 2.856 in | N/A 3.537 in | N/A 0.252 in | N/A Nitrile | N/A |
| 233BULK | N/A | N/A 2.859 in | N/A 3.137 in | N/A 0.139 in | N/A Nitrile | N/A |
| 233PKG | N/A | N/A 2.859 in | N/A 3.137 in | N/A 0.139 in | N/A Nitrile | N/A |
| 150BULK | N/A | N/A 2.862 in | N/A 3.068 in | N/A 0.103 in | N/A Nitrile | N/A |
| 150PKG | N/A | N/A 2.862 in | N/A 3.068 in | N/A 0.103 in | N/A Nitrile | N/A |
| 040BULK | N/A | N/A 2.864 in | N/A 3.004 in | N/A 0.07 in | N/A Nitrile | N/A |
| 040PKG | N/A | N/A 2.864 in | N/A 3.004 in | N/A 0.07 in | N/A Nitrile | N/A |
| 710586 |
N/A
56 |
N/A 2.87 in | N/A 3.881 in | N/A 0.354 in | N/A Fluoro-Elastomer | N/A |
| 710493 | N/A | N/A 2.874 in | N/A 4.47 in | N/A 0.827 in | N/A Polyacrylate | N/A |
| 710494 | N/A | N/A 2.874 in | N/A 4.47 in | N/A 1.163 in | N/A Polyacrylate | N/A |
| 474230 |
N/A
47 |
N/A 2.874 in | N/A 3.5480 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 416285 |
N/A
41 |
N/A 2.875 in | N/A 4.254 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415303 |
N/A
41 |
N/A 2.875 in | N/A 3.628 in | N/A 0.375 in | N/A Nitrile |
N/A
|