Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 41536 |
N/A
PDW |
N/A 2.875 in | N/A 3.755 in | N/A 0.5 in | N/A PTFE | N/A |
| 41537 |
N/A
PDW |
N/A 2.875 in | N/A 3.755 in | N/A 0.5 in | N/A PTFE | N/A |
| 2674 |
N/A
89 |
N/A 2.875 in | N/A 4.18 in | N/A 0.812 in | N/A Nitrile | N/A |
| 416921 |
N/A
41 |
N/A 2.875 in | N/A 4.008 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 417134 |
N/A
41 |
N/A 2.875 in | N/A 4.13 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 417158 |
N/A
41 |
N/A 2.875 in | N/A 3.881 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 417344 |
N/A
41 |
N/A 2.875 in | N/A 3.756 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 455355 |
N/A
45 |
N/A 2.875 in | N/A 3.881 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455556 |
N/A
45 |
N/A 2.875 in | N/A 4.381 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 43086S |
N/A
4S |
N/A 2.875 in | N/A 4.008 in | N/A 0.25 in | N/A Nitrile | N/A |
| 455006 |
N/A
45 |
N/A 2.875 in | N/A 3.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455006N |
N/A
45 |
N/A 2.875 in | N/A 3.756 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 455011 |
N/A
45 |
N/A 2.875 in | N/A 4.008 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 6780S |
N/A
21 |
N/A 2.875 in | N/A 4.13 in | N/A 0.812 in | N/A Nitrile | N/A |
| 9864S |
N/A
57 |
N/A 2.875 in | N/A 3.88 in | N/A 0.515 in | N/A Nitrile | N/A |
| 39802 |
N/A
FW-H |
N/A 2.875 in | N/A 3.628 in | N/A 0.5 in | N/A PTFE | N/A |
| 455144 |
N/A
45 |
N/A 2.875 in | N/A 4.504 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455310 |
N/A
45 |
N/A 2.875 in | N/A 4.34 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 3783 |
N/A
65 |
N/A 2.875 in | N/A 3.628 in | N/A 0.5 in | N/A Silicone | N/A |
| 370010A |
N/A
01 |
N/A 2.875 in | N/A 4.13 in | N/A 0.842 in | N/A Nitrile | N/A |
| 370054A |
N/A
03 |
N/A 2.875 in | N/A 4.181 in | N/A 0.822 in | N/A Nitrile | N/A |
| 370150A |
N/A
07 |
N/A 2.875 in | N/A 3.885 in | N/A 0.7 in | N/A Nitrile | N/A |
| 370450A |
N/A
06 |
N/A 2.875 in | N/A 3.88 in | N/A 0.414 in | N/A Nitrile | N/A |
| 710825 | N/A | N/A 2.881 in | N/A 4.504 in | N/A 1.44 in | N/A Polyacrylate | N/A |
| 470547 |
N/A
47 |
N/A 2.882 in | N/A 3.436 in | N/A 0.291 in | N/A Nitrile |
N/A
|