Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 227550 |
N/A
32 |
N/A 2.953 in | N/A 3.948 in | N/A 0.512 in | N/A Silicone |
N/A
|
| 710087 |
N/A
45 |
N/A 2.953 in | N/A 4.416 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710240 |
N/A
35 |
N/A 2.953 in | N/A 3.433 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 710384 |
N/A
25 |
N/A 2.953 in | N/A 3.941 in | N/A 0.512 in | N/A Nitrile | N/A |
| 710462 |
N/A
32 |
N/A 2.953 in | N/A 3.748 in | N/A 0.413 in | N/A Fluoro-Elastomer |
N/A
|
| 710641 |
N/A
32 |
N/A 2.953 in | N/A 3.866 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|
| 710676 |
N/A
32 |
N/A 2.953 in | N/A 4.22 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 39804 |
N/A
FW-H |
N/A 2.953 in | N/A 3.666 in | N/A 0.315 in | N/A PTFE | N/A |
| 370247A | N/A | N/A 2.955 in | N/A 3.882 in | N/A 0.488 in | N/A Nitrile | N/A |
| 337BULK | N/A | N/A 2.975 in | N/A 3.395 in | N/A 0.21 in | N/A Nitrile | N/A |
| 337PKG | N/A | N/A 2.975 in | N/A 3.395 in | N/A 0.21 in | N/A Nitrile | N/A |
| 234BULK | N/A | N/A 2.984 in | N/A 3.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 234PKG | N/A | N/A 2.984 in | N/A 3.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 151BULK | N/A | N/A 2.987 in | N/A 3.193 in | N/A 0.103 in | N/A Nitrile | N/A |
| 151PKG | N/A | N/A 2.987 in | N/A 3.193 in | N/A 0.103 in | N/A Nitrile | N/A |
| 3698 |
N/A
32 |
N/A 2.988 in | N/A 3.748 in | N/A 0.374 in | N/A Fluoro-Elastomer |
N/A
|
| 041BULK | N/A | N/A 2.989 in | N/A 3.129 in | N/A 0.07 in | N/A Nitrile | N/A |
| 041PKG | N/A | N/A 2.989 in | N/A 3.129 in | N/A 0.07 in | N/A Nitrile | N/A |
| 710828 | N/A | N/A 2.992 in | N/A 3.693 in | N/A 0.343 in | N/A Nitrile | N/A |
| 227610 |
N/A
32 |
N/A 2.992 in | N/A 3.866 in | N/A 0.472 in | N/A Silicone |
N/A
|
| 4307V |
N/A
32 |
N/A 2.992 in | N/A 3.633 in | N/A 0.374 in | N/A Fluoro-Elastomer |
N/A
|
| 710601 |
N/A
47 |
N/A 2.992 in | N/A 4.378 in | N/A 0.512 in | N/A PTFE |
N/A
|
| 710936 |
N/A
32 |
N/A 2.992 in | N/A 4.264 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710465 |
N/A
32 |
N/A 2.992 in | N/A 3.713 in | N/A 0.335 in | N/A Fluoro-Elastomer |
N/A
|
| 1019 |
N/A
32 |
N/A 2.992 in | N/A 3.672 in | N/A 0.354 in | N/A Silicone |
N/A
|