COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

200133 N/A 200E
N/A 3 in76.2 mm N/A 4.6 in116.84 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
45013S N/A 4S
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
415836 N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
415836N N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
415836V N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
415962 N/A 41
N/A 3 in76.2 mm N/A 4.336 in110.134 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415995 N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415995V N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
416370 N/A 41
N/A 3 in76.2 mm N/A 4.756 in120.802 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
415013 N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415013N N/A 41
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
415086N N/A 41
N/A 3 in76.2 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
415088 N/A 41
N/A 3 in76.2 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
3592 N/A 90
N/A 3 in76.2 mm N/A 5.506 in139.852 mm N/A 1.266 in32.156 mm N/A Polyacrylate N/A
415281N N/A 41
N/A 3 in76.2 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
415479 N/A 41
N/A 3 in76.2 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
3905 N/A 76
N/A 3 in76.2 mm N/A 4.943 in125.552 mm N/A 0.303 in7.696 mm N/A Polyacrylate N/A
417349 N/A 41
N/A 3 in76.2 mm N/A 3.756 in95.402 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
417349V N/A 41
N/A 3 in76.2 mm N/A 3.756 in95.402 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417350 N/A 41
N/A 3 in76.2 mm N/A 3.881 in98.577 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
417351 N/A 41
N/A 3 in76.2 mm N/A 4.13 in104.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
455479 N/A 45
N/A 3 in76.2 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455479V N/A 45
N/A 3 in76.2 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455509 N/A 45
N/A 3 in76.2 mm N/A 3.941 in100.101 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455820 N/A 45
N/A 3 in76.2 mm N/A 4.881 in123.977 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 121 122 123 124 125 »