Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 200133 |
N/A
200E |
N/A 3 in | N/A 4.6 in | N/A 0.433 in | N/A Nitrile | N/A |
| 45013S |
N/A
4S |
N/A 3 in | N/A 4.008 in | N/A 0.25 in | N/A Nitrile | N/A |
| 415836 |
N/A
41 |
N/A 3 in | N/A 4.008 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 415836N |
N/A
41 |
N/A 3 in | N/A 4.008 in | N/A 0.437 in | N/A Polyacrylate |
N/A
|
| 415836V |
N/A
41 |
N/A 3 in | N/A 4.008 in | N/A 0.437 in | N/A Fluoro-Elastomer |
N/A
|
| 415962 |
N/A
41 |
N/A 3 in | N/A 4.336 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415995 |
N/A
41 |
N/A 3 in | N/A 4.008 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 415995V |
N/A
41 |
N/A 3 in | N/A 4.008 in | N/A 0.375 in | N/A Fluoro-Elastomer |
N/A
|
| 416370 |
N/A
41 |
N/A 3 in | N/A 4.756 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 415013 |
N/A
41 |
N/A 3 in | N/A 4.008 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415013N |
N/A
41 |
N/A 3 in | N/A 4.008 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 415086N |
N/A
41 |
N/A 3 in | N/A 4.254 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 415088 |
N/A
41 |
N/A 3 in | N/A 4.504 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 3592 |
N/A
90 |
N/A 3 in | N/A 5.506 in | N/A 1.266 in | N/A Polyacrylate | N/A |
| 415281N |
N/A
41 |
N/A 3 in | N/A 3.756 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 415479 |
N/A
41 |
N/A 3 in | N/A 3.881 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 3905 |
N/A
76 |
N/A 3 in | N/A 4.943 in | N/A 0.303 in | N/A Polyacrylate | N/A |
| 417349 |
N/A
41 |
N/A 3 in | N/A 3.756 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 417349V |
N/A
41 |
N/A 3 in | N/A 3.756 in | N/A 0.437 in | N/A Fluoro-Elastomer |
N/A
|
| 417350 |
N/A
41 |
N/A 3 in | N/A 3.881 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 417351 |
N/A
41 |
N/A 3 in | N/A 4.13 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 455479 |
N/A
45 |
N/A 3 in | N/A 3.881 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455479V |
N/A
45 |
N/A 3 in | N/A 3.881 in | N/A 0.468 in | N/A Fluoro-Elastomer |
N/A
|
| 455509 |
N/A
45 |
N/A 3 in | N/A 3.941 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455820 |
N/A
45 |
N/A 3 in | N/A 4.881 in | N/A 0.625 in | N/A Nitrile |
N/A
|