Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 455995N |
N/A
45 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 417487 |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.254 in108.052 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 417488 |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.381 in111.277 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 453182 |
N/A
45 |
N/A 3 in76.2 mm | N/A 4.004 in101.702 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 455013 |
N/A
45 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455014 |
N/A
45 |
N/A 3 in76.2 mm | N/A 4.254 in108.052 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455019 |
N/A
45 |
N/A 3 in76.2 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 55548 |
N/A
5L |
N/A 3 in76.2 mm | N/A 4.631 in117.627 mm | N/A 0.5 in12.7 mm | N/A Leather | N/A |
| 476023N |
N/A
47 |
N/A 3 in76.2 mm | N/A 3.756 in95.402 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 477163N |
N/A
47 |
N/A 3 in76.2 mm | N/A 4.506 in114.452 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 710008 |
N/A
74 |
N/A 3 in76.2 mm | N/A 5.756 in146.202 mm | N/A 0.84 in21.336 mm | N/A Polyacrylate | N/A |
| 710028 | N/A | N/A 3 in76.2 mm | N/A 3.505 in89.027 mm | N/A 0.313 in7.95 mm | N/A Urethane | N/A |
| 710457 |
N/A
86 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer | N/A |
| 712000 |
N/A
74 |
N/A 3 in76.2 mm | N/A 5.764 in146.406 mm | N/A 0.413 in10.49 mm | N/A Polyacrylate | N/A |
| 3143N |
N/A
74 |
N/A 3 in76.2 mm | N/A 5.506 in139.852 mm | N/A 0.531 in13.487 mm | N/A Polyacrylate | N/A |
| 455086 |
N/A
45 |
N/A 3 in76.2 mm | N/A 4.254 in108.052 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455088 |
N/A
45 |
N/A 3 in76.2 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455088V |
N/A
45 |
N/A 3 in76.2 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Fluoro-Elastomer |
N/A
|
| 455154 |
N/A
45 |
N/A 3 in76.2 mm | N/A 4.13 in104.902 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 447813 |
N/A
44 |
N/A 3 in76.2 mm | N/A 3.628 in92.1512 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 100263 |
N/A
08 |
N/A 3.003 in76.276 mm | N/A 4.948 in125.679 mm | N/A 0.788 in20.015 mm | N/A Fluoro-Elastomer | N/A |
| 100495 |
N/A
08 |
N/A 3.003 in76.276 mm | N/A 3.761 in95.529 mm | N/A 0.42 in10.668 mm | N/A Fluoro-Elastomer | N/A |
| 710177 |
N/A
87 |
N/A 3.031 in77 mm | N/A 3.591 in91.2 mm | N/A 0.236 in6 mm | N/A Polyacrylate | N/A |
| 355669 |
N/A
35 |
N/A 3.04 in77.22 mm | N/A 3.946 in100.228 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 455015 |
N/A
45 |
N/A 3.062 in77.775 mm | N/A 4.254 in108.052 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|