COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455995N N/A 45
N/A 3 in N/A 4.008 in N/A 0.375 in N/A Polyacrylate N/A CAD Icon (for items table)
417487 N/A 41
N/A 3 in N/A 4.254 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
417488 N/A 41
N/A 3 in N/A 4.381 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
453182 N/A 45
N/A 3 in N/A 4.004 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
455013 N/A 45
N/A 3 in N/A 4.008 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
455014 N/A 45
N/A 3 in N/A 4.254 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
455019 N/A 45
N/A 3 in N/A 5.004 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
55548 N/A 5L
N/A 3 in N/A 4.631 in N/A 0.5 in N/A Leather N/A
476023N N/A 47
N/A 3 in N/A 3.756 in N/A 0.375 in N/A Polyacrylate N/A CAD Icon (for items table)
477163N N/A 47
N/A 3 in N/A 4.506 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
710008 N/A 74
N/A 3 in N/A 5.756 in N/A 0.84 in N/A Polyacrylate N/A
710028 N/A N/A 3 in N/A 3.505 in N/A 0.313 in N/A Urethane N/A
710457 N/A 86
N/A 3 in N/A 4.008 in N/A 0.312 in N/A Fluoro-Elastomer N/A
712000 N/A 74
N/A 3 in N/A 5.764 in N/A 0.413 in N/A Polyacrylate N/A
3143N N/A 74
N/A 3 in N/A 5.506 in N/A 0.531 in N/A Polyacrylate N/A
455086 N/A 45
N/A 3 in N/A 4.254 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
455088 N/A 45
N/A 3 in N/A 4.504 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
455088V N/A 45
N/A 3 in N/A 4.504 in N/A 0.468 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455154 N/A 45
N/A 3 in N/A 4.13 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
447813 N/A 44
N/A 3 in N/A 3.628 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
100263 N/A 08
N/A 3.003 in N/A 4.948 in N/A 0.788 in N/A Fluoro-Elastomer N/A
100495 N/A 08
N/A 3.003 in N/A 3.761 in N/A 0.42 in N/A Fluoro-Elastomer N/A
710177 N/A 87
N/A 3.031 in N/A 3.591 in N/A 0.236 in N/A Polyacrylate N/A
355669 N/A 35
N/A 3.04 in N/A 3.946 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
455015 N/A 45
N/A 3.062 in N/A 4.254 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 121 122 123 124 125 »