Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 455020 |
N/A
45 |
N/A 3.062 in77.775 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 710707 |
N/A
32 |
N/A 3.071 in78 mm | N/A 4.339 in110.2 mm | N/A 0.335 in8.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 338BULK | N/A | N/A 3.1 in78.74 mm | N/A 3.52 in89.408 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 338PKG | N/A | N/A 3.1 in78.74 mm | N/A 3.52 in89.408 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 235BULK | N/A | N/A 3.109 in78.969 mm | N/A 3.387 in86.03 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 235PKG | N/A | N/A 3.109 in78.969 mm | N/A 3.387 in86.03 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416011 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.13 in104.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416024 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.756 in120.802 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416288 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.254 in108.052 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416297 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.631 in117.627 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 416404 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.008 in101.803 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 415016N |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.254 in108.052 mm | N/A 0.625 in15.875 mm | N/A Polyacrylate |
N/A
|
| 415021 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415156N |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.13 in104.902 mm | N/A 0.562 in14.275 mm | N/A Polyacrylate |
N/A
|
| 415394 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 5.256 in133.502 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 2260 |
N/A
45 |
N/A 3.125 in79.375 mm | N/A 3.943 in100.152 mm | N/A 0.512 in13.005 mm | N/A Fluoro-Elastomer |
N/A
|
| 2291 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.13 in104.902 mm | N/A 0.5 in12.7 mm | N/A Silicone |
N/A
|
| 417171 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.381 in111.277 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417172 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.506 in114.452 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 45825S |
N/A
4S |
N/A 3.125 in79.375 mm | N/A 3.756 in95.402 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 417621 |
N/A
41 |
N/A 3.125 in79.375 mm | N/A 4.13 in104.902 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 6481S |
N/A
51 |
N/A 3.125 in79.375 mm | N/A 8.25 in209.55 mm | N/A 1.003 in25.476 mm | N/A Nitrile | N/A |
| 5751 |
N/A
34 |
N/A 3.125 in79.375 mm | N/A 4.567 in116.002 mm | N/A 1.198 in30.429 mm | N/A Leather |
N/A
|
| 6644 |
N/A
5L |
N/A 3.125 in79.375 mm | N/A 4.567 in116.002 mm | N/A 0.76 in19.304 mm | N/A Leather | N/A |
| 6649 |
N/A
52 |
N/A 3.125 in79.375 mm | N/A 8.257 in209.728 mm | N/A 0.571 in14.503 mm | N/A Nitrile | N/A |