COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455020 N/A 45
N/A 3.062 in N/A 5.004 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
710707 N/A 32
N/A 3.071 in N/A 4.339 in N/A 0.335 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
338BULK N/A N/A 3.1 in N/A 3.52 in N/A 0.21 in N/A Nitrile N/A
338PKG N/A N/A 3.1 in N/A 3.52 in N/A 0.21 in N/A Nitrile N/A
235BULK N/A N/A 3.109 in N/A 3.387 in N/A 0.139 in N/A Nitrile N/A
235PKG N/A N/A 3.109 in N/A 3.387 in N/A 0.139 in N/A Nitrile N/A
416011 N/A 41
N/A 3.125 in N/A 4.13 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416024 N/A 41
N/A 3.125 in N/A 4.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416288 N/A 41
N/A 3.125 in N/A 4.254 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416297 N/A 41
N/A 3.125 in N/A 4.631 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
416404 N/A 41
N/A 3.125 in N/A 4.008 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
415016N N/A 41
N/A 3.125 in N/A 4.254 in N/A 0.625 in N/A Polyacrylate N/A CAD Icon (for items table)
415021 N/A 41
N/A 3.125 in N/A 5.004 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
415156N N/A 41
N/A 3.125 in N/A 4.13 in N/A 0.562 in N/A Polyacrylate N/A CAD Icon (for items table)
415394 N/A 41
N/A 3.125 in N/A 5.256 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
2260 N/A 45
N/A 3.125 in N/A 3.943 in N/A 0.512 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
2291 N/A 41
N/A 3.125 in N/A 4.13 in N/A 0.5 in N/A Silicone N/A CAD Icon (for items table)
417171 N/A 41
N/A 3.125 in N/A 4.381 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417172 N/A 41
N/A 3.125 in N/A 4.506 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
45825S N/A 4S
N/A 3.125 in N/A 3.756 in N/A 0.25 in N/A Nitrile N/A
417621 N/A 41
N/A 3.125 in N/A 4.13 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
6481S N/A 51
N/A 3.125 in N/A 8.25 in N/A 1.003 in N/A Nitrile N/A
5751 N/A 34
N/A 3.125 in N/A 4.567 in N/A 1.198 in N/A Leather N/A CAD Icon (for items table)
6644 N/A 5L
N/A 3.125 in N/A 4.567 in N/A 0.76 in N/A Leather N/A
6649 N/A 52
N/A 3.125 in N/A 8.257 in N/A 0.571 in N/A Nitrile N/A
Unit of Measure
« 126 127 128 129 130 »