COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

714470 N/A 48
N/A 3.125 in N/A 4.008 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
8976S N/A 49
N/A 3.125 in N/A 4.179 in N/A 0.29 in N/A Nitrile N/A CAD Icon (for items table)
9600S N/A N/A 3.125 in N/A 6 in N/A 0.955 in N/A Nitrile N/A
39809 N/A W-H
N/A 3.125 in N/A 4.13 in N/A 0.437 in N/A PTFE N/A
39817 N/A FW-H
N/A 3.125 in N/A 4.13 in N/A 0.437 in N/A PTFE N/A
370014A N/A 06
N/A 3.125 in N/A 4.506 in N/A 0.605 in N/A Nitrile N/A
370046A N/A 06
N/A 3.125 in N/A 4.631 in N/A 0.605 in N/A Nitrile N/A
370145A N/A 07
N/A 3.125 in N/A 4.184 in N/A 0.5 in N/A Nitrile N/A
710106 N/A 278
N/A 3.133 in N/A 3.551 in N/A 0.366 in N/A Nitrile N/A
710103 N/A 278
N/A 3.142 in N/A 3.736 in N/A 0.565 in N/A Nitrile N/A
228005 N/A 32
N/A 3.15 in N/A 3.791 in N/A 0.354 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
228008 N/A 32
N/A 3.15 in N/A 3.874 in N/A 0.394 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
228009 N/A 32
N/A 3.15 in N/A 3.946 in N/A 0.394 in N/A Silicone N/A CAD Icon (for items table)
228010 N/A 32
N/A 3.15 in N/A 3.951 in N/A 0.512 in N/A Polyacrylate N/A CAD Icon (for items table)
228013 N/A 32
N/A 3.15 in N/A 3.948 in N/A 0.335 in N/A Silicone N/A CAD Icon (for items table)
228015 N/A 32
N/A 3.15 in N/A 3.945 in N/A 0.394 in N/A Silicone N/A CAD Icon (for items table)
228020 N/A 32
N/A 3.15 in N/A 4.144 in N/A 0.551 in N/A Silicone N/A CAD Icon (for items table)
228025 N/A 32
N/A 3.15 in N/A 4.144 in N/A 0.512 in N/A Nitrile N/A CAD Icon (for items table)
710080 N/A 90
N/A 3.15 in N/A 4.456 in N/A 0.472 in N/A Nitrile N/A
710614 N/A 32
N/A 3.15 in N/A 3.866 in N/A 0.315 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710434 N/A 74
N/A 3.15 in N/A 3.988 in N/A 0.354 in N/A Polyacrylate N/A
710811 N/A 34
N/A 3.15 in N/A 3.866 in N/A 0.579 in N/A PTFE N/A CAD Icon (for items table)
456799 N/A 45
N/A 3.164 in N/A 5.004 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
3385 N/A 74
N/A 3.18 in N/A 4.185 in N/A 3/4 in N/A Nitrile N/A
455336 N/A 45
N/A 3.187 in N/A 4.504 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 126 127 128 129 130 »