COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

456105 N/A 45
N/A 3.187 in80.95 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417490 N/A 41
N/A 3.187 in80.95 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455017N N/A 45
N/A 3.187 in80.95 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A CAD Icon (for items table)
455022 N/A 45
N/A 3.187 in80.95 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
6358 N/A 47
N/A 3.187 in80.95 mm N/A 4.63 in117.602 mm N/A 0.442 in11.227 mm N/A Nitrile N/A CAD Icon (for items table)
370029A N/A 03
N/A 3.187 in80.95 mm N/A 5.006 in127.152 mm N/A 0.765 in19.431 mm N/A Nitrile N/A
710477 N/A 281
N/A 3.189 in81.001 mm N/A 3.809 in96.749 mm N/A 0.63 in16.002 mm N/A Nitrile N/A
710293 N/A 32
N/A 3.197 in81.204 mm N/A 3.52 in89.408 mm N/A 0.063 in1.6 mm N/A Nitrile N/A CAD Icon (for items table)
339BULK N/A N/A 3.225 in81.915 mm N/A 3.645 in92.583 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
339PKG N/A N/A 3.225 in81.915 mm N/A 3.645 in92.583 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
710602 N/A 32
N/A 3.228 in81.991 mm N/A 3.798 in96.469 mm N/A 0.354 in8.992 mm N/A PTFE N/A CAD Icon (for items table)
320691 N/A 32
N/A 3.228 in81.991 mm N/A 3.928 in99.771 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
40375 N/A 32
N/A 3.228 in81.991 mm N/A 3.8 in96.52 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
228480 N/A 74
N/A 3.228 in82 mm N/A 4.145 in105.28 mm N/A 0.472 in12 mm N/A Silicone N/A
236BULK N/A N/A 3.234 in82.144 mm N/A 3.512 in89.205 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
236PKG N/A N/A 3.234 in82.144 mm N/A 3.512 in89.205 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
152BULK N/A N/A 3.237 in82.22 mm N/A 3.443 in87.452 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
152PKG N/A N/A 3.237 in82.22 mm N/A 3.443 in87.452 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
042BULK N/A N/A 3.239 in82.271 mm N/A 3.379 in85.827 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
042PKG N/A N/A 3.239 in82.271 mm N/A 3.379 in85.827 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
200870 N/A 200E
N/A 3.249 in82.525 mm N/A 4.488 in113.995 mm N/A 0.318 in8.077 mm N/A Nitrile N/A
415563 N/A 41
N/A 3.25 in82.55 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415577 N/A 41
N/A 3.25 in82.55 mm N/A 4.729 in120.117 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
416470N N/A 41
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
411275V N/A 41
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 126 127 128 129 130 »