Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 456105 |
N/A
45 |
N/A 3.187 in | N/A 4.254 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 417490 |
N/A
41 |
N/A 3.187 in | N/A 4.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455017N |
N/A
45 |
N/A 3.187 in | N/A 4.254 in | N/A 0.625 in | N/A Polyacrylate |
N/A
|
| 455022 |
N/A
45 |
N/A 3.187 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 6358 |
N/A
47 |
N/A 3.187 in | N/A 4.63 in | N/A 0.442 in | N/A Nitrile |
N/A
|
| 370029A |
N/A
03 |
N/A 3.187 in | N/A 5.006 in | N/A 0.765 in | N/A Nitrile | N/A |
| 710477 |
N/A
281 |
N/A 3.189 in | N/A 3.809 in | N/A 0.63 in | N/A Nitrile | N/A |
| 710293 |
N/A
32 |
N/A 3.197 in | N/A 3.52 in | N/A 0.063 in | N/A Nitrile |
N/A
|
| 339BULK | N/A | N/A 3.225 in | N/A 3.645 in | N/A 0.21 in | N/A Nitrile | N/A |
| 339PKG | N/A | N/A 3.225 in | N/A 3.645 in | N/A 0.21 in | N/A Nitrile | N/A |
| 710602 |
N/A
32 |
N/A 3.228 in | N/A 3.798 in | N/A 0.354 in | N/A PTFE |
N/A
|
| 320691 |
N/A
32 |
N/A 3.228 in | N/A 3.928 in | N/A 0.5 in | N/A Fluoro-Elastomer |
N/A
|
| 40375 |
N/A
32 |
N/A 3.228 in | N/A 3.8 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|
| 228480 |
N/A
74 |
N/A 3.228 in | N/A 4.145 in | N/A 0.472 in | N/A Silicone | N/A |
| 236BULK | N/A | N/A 3.234 in | N/A 3.512 in | N/A 0.139 in | N/A Nitrile | N/A |
| 236PKG | N/A | N/A 3.234 in | N/A 3.512 in | N/A 0.139 in | N/A Nitrile | N/A |
| 152BULK | N/A | N/A 3.237 in | N/A 3.443 in | N/A 0.103 in | N/A Nitrile | N/A |
| 152PKG | N/A | N/A 3.237 in | N/A 3.443 in | N/A 0.103 in | N/A Nitrile | N/A |
| 042BULK | N/A | N/A 3.239 in | N/A 3.379 in | N/A 0.07 in | N/A Nitrile | N/A |
| 042PKG | N/A | N/A 3.239 in | N/A 3.379 in | N/A 0.07 in | N/A Nitrile | N/A |
| 200870 |
N/A
200E |
N/A 3.249 in | N/A 4.488 in | N/A 0.318 in | N/A Nitrile | N/A |
| 415563 |
N/A
41 |
N/A 3.25 in | N/A 4.008 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415577 |
N/A
41 |
N/A 3.25 in | N/A 4.729 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 416470N |
N/A
41 |
N/A 3.25 in | N/A 4.254 in | N/A 0.375 in | N/A Polyacrylate |
N/A
|
| 411275V |
N/A
41 |
N/A 3.25 in | N/A 4.254 in | N/A 0.468 in | N/A Fluoro-Elastomer |
N/A
|