Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415023 |
N/A
41 |
N/A 3.25 in82.55 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415137 |
N/A
41 |
N/A 3.25 in82.55 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415304 |
N/A
41 |
N/A 3.25 in82.55 mm | N/A 4.254 in108.052 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417181 |
N/A
41 |
N/A 3.25 in82.55 mm | N/A 4.381 in111.277 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417352 |
N/A
41 |
N/A 3.25 in82.55 mm | N/A 4.506 in114.452 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455328 |
N/A
45 |
N/A 3.25 in82.55 mm | N/A 5.256 in133.502 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455566 |
N/A
45 |
N/A 3.25 in82.55 mm | N/A 4.13 in104.902 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 456305 |
N/A
45 |
N/A 3.25 in82.55 mm | N/A 4.756 in120.802 mm | N/A 0.484 in12.294 mm | N/A Nitrile |
N/A
|
| 417353 |
N/A
41 |
N/A 3.25 in82.55 mm | N/A 4.632 in117.653 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417433 |
N/A
41 |
N/A 3.25 in82.55 mm | N/A 4.008 in101.803 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417987N |
N/A
41 |
N/A 3.25 in82.55 mm | N/A 5.506 in139.852 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 418028 |
N/A
41 |
N/A 3.25 in82.55 mm | N/A 4.506 in114.452 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 455018 |
N/A
45 |
N/A 3.25 in82.55 mm | N/A 4.254 in108.052 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 55563 |
N/A
5S |
N/A 3.25 in82.55 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A PTFE | N/A |
| 6584S |
N/A
74 |
N/A 3.25 in82.55 mm | N/A 4.507 in114.478 mm | N/A 0.718 in18.237 mm | N/A Nitrile | N/A |
| 476470 |
N/A
47 |
N/A 3.25 in82.55 mm | N/A 4.254 in108.052 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 476470V |
N/A
47 |
N/A 3.25 in82.55 mm | N/A 4.254 in108.052 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 710180 |
N/A
48 |
N/A 3.25 in82.55 mm | N/A 3.881 in98.577 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 7208S |
N/A
200E |
N/A 3.25 in82.55 mm | N/A 4.6 in116.84 mm | N/A 0.315 in8.001 mm | N/A Nitrile | N/A |
| 455137 |
N/A
45 |
N/A 3.25 in82.55 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 5M643 | N/A | N/A 3.25 in82.55 mm | N/A 4.067 in103.302 mm | N/A 0.313 in7.95 mm | N/A Felt | N/A |
| 370018A |
N/A
06 |
N/A 3.25 in82.55 mm | N/A 4.506 in114.452 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 797724 | N/A | N/A 3.25 in82.55 mm | N/A 4.506 in114.4524 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 100494 |
N/A
08 |
N/A 3.253 in82.626 mm | N/A 4.26 in108.204 mm | N/A 0.635 in16.129 mm | N/A Fluoro-Elastomer | N/A |
| 100557 |
N/A
08 |
N/A 3.253 in82.626 mm | N/A 5.511 in139.979 mm | N/A 0.635 in16.129 mm | N/A Fluoro-Elastomer | N/A |