COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415023 N/A 41
N/A 3.25 in N/A 5.004 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
415137 N/A 41
N/A 3.25 in N/A 4.504 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
415304 N/A 41
N/A 3.25 in N/A 4.254 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417181 N/A 41
N/A 3.25 in N/A 4.381 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417352 N/A 41
N/A 3.25 in N/A 4.506 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
455328 N/A 45
N/A 3.25 in N/A 5.256 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
455566 N/A 45
N/A 3.25 in N/A 4.13 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
456305 N/A 45
N/A 3.25 in N/A 4.756 in N/A 0.484 in N/A Nitrile N/A CAD Icon (for items table)
417353 N/A 41
N/A 3.25 in N/A 4.632 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417433 N/A 41
N/A 3.25 in N/A 4.008 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
417987N N/A 41
N/A 3.25 in N/A 5.506 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
418028 N/A 41
N/A 3.25 in N/A 4.506 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
455018 N/A 45
N/A 3.25 in N/A 4.254 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
55563 N/A 5S
N/A 3.25 in N/A 4.008 in N/A 0.468 in N/A PTFE N/A
6584S N/A 74
N/A 3.25 in N/A 4.507 in N/A 0.718 in N/A Nitrile N/A
476470 N/A 47
N/A 3.25 in N/A 4.254 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
476470V N/A 47
N/A 3.25 in N/A 4.254 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710180 N/A 48
N/A 3.25 in N/A 3.881 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
7208S N/A 200E
N/A 3.25 in N/A 4.6 in N/A 0.315 in N/A Nitrile N/A
455137 N/A 45
N/A 3.25 in N/A 4.504 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
5M643 N/A N/A 3.25 in N/A 4.067 in N/A 0.313 in N/A Felt N/A
370018A N/A 06
N/A 3.25 in N/A 4.506 in N/A 0.605 in N/A Nitrile N/A
797724 N/A N/A 3.25 in N/A 4.506 in N/A 0.25 in N/A Nitrile N/A
100494 N/A 08
N/A 3.253 in N/A 4.26 in N/A 0.635 in N/A Fluoro-Elastomer N/A
100557 N/A 08
N/A 3.253 in N/A 5.511 in N/A 0.635 in N/A Fluoro-Elastomer N/A
Unit of Measure
« 126 127 128 129 130 »