COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

7013S N/A 25
N/A 0.75 in19.05 mm N/A 1.315 in33.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
710597 N/A 32
N/A 0.75 in19.05 mm N/A 1.008 in25.603 mm N/A 0.225 in5.715 mm N/A Polyacrylate N/A CAD Icon (for items table)
712014 N/A N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
712027 N/A N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7214 N/A 49
N/A 0.75 in19.05 mm N/A 1.035 in26.289 mm N/A 0.313 in7.95 mm N/A Nitrile N/A CAD Icon (for items table)
727410 N/A 44
N/A 0.75 in19.05 mm N/A 1.004 in25.502 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
7750 N/A 48
N/A 0.75 in19.05 mm N/A 1.128 in28.651 mm N/A 0.188 in4.775 mm N/A Nitrile N/A CAD Icon (for items table)
312518 N/A 31
N/A 0.75 in19.05 mm N/A 1.005 in25.527 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
40027S N/A 4S
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
1049 N/A 33
N/A 0.75 in19.05 mm N/A 1.129 in28.677 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
343185 N/A 34
N/A 0.75 in19.05 mm N/A 1.131 in28.727 mm N/A 0.156 in3.962 mm N/A Nitrile N/A CAD Icon (for items table)
350679 N/A 35
N/A 0.75 in19.05 mm N/A 1.258 in31.953 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
350954 N/A 35
N/A 0.75 in19.05 mm N/A 1.256 in31.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
477703 N/A 47
N/A 0.75 in19.05 mm N/A 1.628 in41.3512 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
477704 N/A 47
N/A 0.75 in19.05 mm N/A 1.316 in33.4264 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
477706 N/A 47
N/A 0.75 in19.05 mm N/A 1.756 in44.6024 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
487501 N/A 48
N/A 0.75 in19.05 mm N/A 1.628 in41.3512 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471443 N/A 47
N/A 0.781 in19.837 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470034 N/A 47
N/A 0.781 in19.837 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470601 N/A 47
N/A 0.781 in19.837 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471337 N/A 47
N/A 0.781 in19.837 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
474273 N/A 47
N/A 0.781 in19.837 mm N/A 1.833 in46.558 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481443 N/A 48
N/A 0.781 in19.837 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481443V N/A 48
N/A 0.781 in19.837 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
481568 N/A 48
N/A 0.781 in19.837 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »