Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 7013S |
N/A
25 |
N/A 0.75 in | N/A 1.315 in | N/A 0.312 in | N/A Nitrile | N/A |
| 710597 |
N/A
32 |
N/A 0.75 in | N/A 1.008 in | N/A 0.225 in | N/A Polyacrylate |
N/A
|
| 712014 | N/A | N/A 0.75 in | N/A 1.254 in | N/A 0.375 in | N/A Nitrile | N/A |
| 712027 | N/A | N/A 0.75 in | N/A 1.254 in | N/A 0.25 in | N/A Nitrile | N/A |
| 7214 |
N/A
49 |
N/A 0.75 in | N/A 1.035 in | N/A 0.313 in | N/A Nitrile |
N/A
|
| 727410 |
N/A
44 |
N/A 0.75 in | N/A 1.004 in | N/A 0.125 in | N/A Nitrile |
N/A
|
| 7750 |
N/A
48 |
N/A 0.75 in | N/A 1.128 in | N/A 0.188 in | N/A Nitrile |
N/A
|
| 312518 |
N/A
31 |
N/A 0.75 in | N/A 1.005 in | N/A 0.125 in | N/A Nitrile | N/A |
| 40027S |
N/A
4S |
N/A 0.75 in | N/A 1.379 in | N/A 0.25 in | N/A Nitrile | N/A |
| 1049 |
N/A
33 |
N/A 0.75 in | N/A 1.129 in | N/A 0.25 in | N/A Nitrile | N/A |
| 343185 |
N/A
34 |
N/A 0.75 in | N/A 1.131 in | N/A 0.156 in | N/A Nitrile |
N/A
|
| 350679 |
N/A
35 |
N/A 0.75 in | N/A 1.258 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 350954 |
N/A
35 |
N/A 0.75 in | N/A 1.256 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 477703 |
N/A
47 |
N/A 0.75 in | N/A 1.628 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 477704 |
N/A
47 |
N/A 0.75 in | N/A 1.316 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 477706 |
N/A
47 |
N/A 0.75 in | N/A 1.756 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 487501 |
N/A
48 |
N/A 0.75 in | N/A 1.628 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471443 |
N/A
47 |
N/A 0.781 in | N/A 1.379 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 470034 |
N/A
47 |
N/A 0.781 in | N/A 1.832 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 470601 |
N/A
47 |
N/A 0.781 in | N/A 1.254 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471337 |
N/A
47 |
N/A 0.781 in | N/A 1.756 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 474273 |
N/A
47 |
N/A 0.781 in | N/A 1.833 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 481443 |
N/A
48 |
N/A 0.781 in | N/A 1.379 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 481443V |
N/A
48 |
N/A 0.781 in | N/A 1.379 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 481568 |
N/A
48 |
N/A 0.781 in | N/A 1.503 in | N/A 0.25 in | N/A Nitrile |
N/A
|