Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 228250 |
N/A
32 |
N/A 3.268 in | N/A 3.945 in | N/A 0.354 in | N/A Fluoro-Elastomer |
N/A
|
| 710881 |
N/A
32 |
N/A 3.268 in | N/A 3.791 in | N/A 0.354 in | N/A Fluoro-Elastomer |
N/A
|
| 710626 | N/A | N/A 3.268 in | N/A 3.945 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 455500 |
N/A
45 |
N/A 3.298 in | N/A 4.13 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 475500 |
N/A
47 |
N/A 3.298 in | N/A 4.13 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 228410 |
N/A
32 |
N/A 3.307 in | N/A 4.106 in | N/A 0.433 in | N/A Fluoro-Elastomer |
N/A
|
| 228411 |
N/A
32 |
N/A 3.307 in | N/A 4.099 in | N/A 0.335 in | N/A Fluoro-Elastomer |
N/A
|
| 710294 |
N/A
47 |
N/A 3.307 in | N/A 3.941 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710363 |
N/A
32 |
N/A 3.307 in | N/A 4.65 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 710621 |
N/A
32 |
N/A 3.307 in | N/A 4.614 in | N/A 0.335 in | N/A Fluoro-Elastomer |
N/A
|
| 416292 |
N/A
41 |
N/A 3.312 in | N/A 4.254 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416313 |
N/A
41 |
N/A 3.312 in | N/A 4.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415085 |
N/A
41 |
N/A 3.312 in | N/A 4.504 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 456648 |
N/A
45 |
N/A 3.312 in | N/A 4.506 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 417491 |
N/A
41 |
N/A 3.312 in | N/A 4.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455024 |
N/A
45 |
N/A 3.312 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 370013A |
N/A
03 |
N/A 3.312 in | N/A 5.006 in | N/A 0.937 in | N/A Nitrile | N/A |
| 370191A |
N/A
06 |
N/A 3.312 in | N/A 4.506 in | N/A 0.605 in | N/A Nitrile | N/A |
| 477055 |
N/A
47 |
N/A 3.33 in | N/A 4.13 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 228520 |
N/A
35 |
N/A 3.346 in | N/A 4.342 in | N/A 0.472 in | N/A Nitrile |
N/A
|
| 710088 |
N/A
90 |
N/A 3.346 in | N/A 5.05 in | N/A 0.433 in | N/A Nitrile | N/A |
| 710617 |
N/A
32 |
N/A 3.346 in | N/A 5.173 in | N/A 0.63 in | N/A PTFE |
N/A
|
| 711007 |
N/A
32 |
N/A 3.346 in | N/A 4.145 in | N/A 0.433 in | N/A PTFE |
N/A
|
| 710330 |
N/A
44 |
N/A 3.346 in | N/A 4.417 in | N/A 0.197 in | N/A Polyacrylate |
N/A
|
| 710848 |
N/A
32 |
N/A 3.346 in | N/A 3.979 in | N/A 0.512 in | N/A PTFE |
N/A
|