Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710849 |
N/A
32 |
N/A 3.346 in | N/A 4.142 in | N/A 0.315 in | N/A PTFE |
N/A
|
| 710879 |
N/A
32 |
N/A 3.346 in | N/A 4.697 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710882 |
N/A
32 |
N/A 3.346 in | N/A 6.902 in | N/A 0.374 in | N/A Fluoro-Elastomer |
N/A
|
| 716102 |
N/A
32 |
N/A 3.346 in | N/A 4.145 in | N/A 0.433 in | N/A Nitrile |
N/A
|
| 710759 |
N/A
32 |
N/A 3.346 in | N/A 5.173 in | N/A 0.618 in | N/A Fluoro-Elastomer |
N/A
|
| 710761 |
N/A
32 |
N/A 3.346 in | N/A 4.145 in | N/A 0.346 in | N/A PTFE |
N/A
|
| 710765 |
N/A
32 |
N/A 3.346 in | N/A 4.145 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|
| 710767 |
N/A
32 |
N/A 3.346 in | N/A 4.064 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 100400V |
N/A
08 |
N/A 3.35 in | N/A 4.28 in | N/A 0.635 in | N/A Fluoro-Elastomer | N/A |
| 340BULK | N/A | N/A 3.35 in | N/A 3.77 in | N/A 0.21 in | N/A Nitrile | N/A |
| 340PKG | N/A | N/A 3.35 in | N/A 3.77 in | N/A 0.21 in | N/A Nitrile | N/A |
| 237BULK | N/A | N/A 3.359 in | N/A 3.637 in | N/A 0.139 in | N/A Nitrile | N/A |
| 237PKG | N/A | N/A 3.359 in | N/A 3.637 in | N/A 0.139 in | N/A Nitrile | N/A |
| 415894 |
N/A
41 |
N/A 3.375 in | N/A 4.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416294 |
N/A
41 |
N/A 3.375 in | N/A 4.254 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416294V |
N/A
41 |
N/A 3.375 in | N/A 4.254 in | N/A 0.5 in | N/A Fluoro-Elastomer |
N/A
|
| 416321 |
N/A
41 |
N/A 3.375 in | N/A 4.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416327 |
N/A
41 |
N/A 3.375 in | N/A 5.256 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415025 |
N/A
41 |
N/A 3.375 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415164N |
N/A
41 |
N/A 3.375 in | N/A 4.381 in | N/A 0.625 in | N/A Polyacrylate |
N/A
|
| 415442 |
N/A
41 |
N/A 3.375 in | N/A 4.13 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 417191 |
N/A
41 |
N/A 3.375 in | N/A 4.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417354 |
N/A
41 |
N/A 3.375 in | N/A 4.632 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 472473 |
N/A
47 |
N/A 3.375 in | N/A 4.381 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 5128N |
N/A
32 |
N/A 3.375 in | N/A 3.955 in | N/A 0.375 in | N/A Polyacrylate |
N/A
|