Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 476028 |
N/A
47 |
N/A 3.375 in85.725 mm | N/A 4.254 in108.052 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 486567 |
N/A
48 |
N/A 3.375 in85.725 mm | N/A 4.375 in111.125 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 710077 |
N/A
32 |
N/A 3.375 in85.725 mm | N/A 3.955 in100.457 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 455165 |
N/A
45 |
N/A 3.375 in85.725 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455249 |
N/A
45 |
N/A 3.375 in85.725 mm | N/A 4.693 in119.202 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 412473 |
N/A
41 |
N/A 3.375 in85.725 mm | N/A 4.381 in111.277 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710232 |
N/A
32 |
N/A 3.386 in86 mm | N/A 4.104 in104.23 mm | N/A 0.433 in11 mm | N/A Fluoro-Elastomer |
N/A
|
| 710235 |
N/A
32 |
N/A 3.386 in86 mm | N/A 4.064 in103.23 mm | N/A 0.394 in10 mm | N/A Silicone |
N/A
|
| 228700 |
N/A
32 |
N/A 3.425 in87 mm | N/A 3.945 in100.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710569 |
N/A
62 |
N/A 3.425 in87 mm | N/A 4.22 in107.2 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 455471 |
N/A
45 |
N/A 3.437 in87.3 mm | N/A 5.256 in133.502 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455499 |
N/A
45 |
N/A 3.437 in87.3 mm | N/A 4.254 in108.052 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455858 |
N/A
45 |
N/A 3.437 in87.3 mm | N/A 4.761 in120.929 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417492 |
N/A
41 |
N/A 3.437 in87.3 mm | N/A 4.506 in114.452 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 417492V |
N/A
47 |
N/A 3.437 in87.3 mm | N/A 4.506 in114.452 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 417493 |
N/A
41 |
N/A 3.437 in87.3 mm | N/A 4.631 in117.627 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417494 |
N/A
41 |
N/A 3.437 in87.3 mm | N/A 4.881 in123.977 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 418029 |
N/A
41 |
N/A 3.437 in87.3 mm | N/A 4.254 in108.052 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 455026 |
N/A
45 |
N/A 3.437 in87.3 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 55419 |
N/A
5L |
N/A 3.437 in87.3 mm | N/A 4.506 in114.452 mm | N/A 0.625 in15.875 mm | N/A Leather | N/A |
| 370047A |
N/A
06 |
N/A 3.437 in87.3 mm | N/A 4.761 in120.929 mm | N/A 0.7 in17.78 mm | N/A Nitrile | N/A |
| 710840 | N/A | N/A 3.445 in87.503 mm | N/A 3.63 in92.202 mm | N/A 0.596 in15.138 mm | N/A Fluoro-Elastomer | N/A |
| 710188 |
N/A
32 |
N/A 3.465 in88 mm | N/A 4.184 in106.28 mm | N/A 0.335 in8.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 710587 |
N/A
32 |
N/A 3.465 in88 mm | N/A 4.25 in107.95 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 710860 |
N/A
32 |
N/A 3.465 in88 mm | N/A 4.11 in104.4 mm | N/A 0.335 in8.5 mm | N/A Silicone |
N/A
|