Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 476028 |
N/A
47 |
N/A 3.375 in | N/A 4.254 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 486567 |
N/A
48 |
N/A 3.375 in | N/A 4.375 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 710077 |
N/A
32 |
N/A 3.375 in | N/A 3.955 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 455165 |
N/A
45 |
N/A 3.375 in | N/A 4.504 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455249 |
N/A
45 |
N/A 3.375 in | N/A 4.693 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 412473 |
N/A
41 |
N/A 3.375 in | N/A 4.381 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 710232 |
N/A
32 |
N/A 3.386 in | N/A 4.104 in | N/A 0.433 in | N/A Fluoro-Elastomer |
N/A
|
| 710235 |
N/A
32 |
N/A 3.386 in | N/A 4.064 in | N/A 0.394 in | N/A Silicone |
N/A
|
| 228700 |
N/A
32 |
N/A 3.425 in | N/A 3.945 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710569 |
N/A
62 |
N/A 3.425 in | N/A 4.22 in | N/A 0.433 in | N/A Nitrile | N/A |
| 455471 |
N/A
45 |
N/A 3.437 in | N/A 5.256 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455499 |
N/A
45 |
N/A 3.437 in | N/A 4.254 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 455858 |
N/A
45 |
N/A 3.437 in | N/A 4.761 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 417492 |
N/A
41 |
N/A 3.437 in | N/A 4.506 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 417492V |
N/A
47 |
N/A 3.437 in | N/A 4.506 in | N/A 0.375 in | N/A Fluoro-Elastomer |
N/A
|
| 417493 |
N/A
41 |
N/A 3.437 in | N/A 4.631 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417494 |
N/A
41 |
N/A 3.437 in | N/A 4.881 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 418029 |
N/A
41 |
N/A 3.437 in | N/A 4.254 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 455026 |
N/A
45 |
N/A 3.437 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 55419 |
N/A
5L |
N/A 3.437 in | N/A 4.506 in | N/A 0.625 in | N/A Leather | N/A |
| 370047A |
N/A
06 |
N/A 3.437 in | N/A 4.761 in | N/A 0.7 in | N/A Nitrile | N/A |
| 710840 | N/A | N/A 3.445 in | N/A 3.63 in | N/A 0.596 in | N/A Fluoro-Elastomer | N/A |
| 710188 |
N/A
32 |
N/A 3.465 in | N/A 4.184 in | N/A 0.335 in | N/A Fluoro-Elastomer |
N/A
|
| 710587 |
N/A
32 |
N/A 3.465 in | N/A 4.25 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710860 |
N/A
32 |
N/A 3.465 in | N/A 4.11 in | N/A 0.335 in | N/A Silicone |
N/A
|